Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
100952
Button color | Black | Dimension vertical(mm) | 23 | Connection (components) | External contact |
---|---|---|---|---|---|
Connection | Contact element | Functions (switches) | latch | Illumination type | None |
Imprint motif | None | IP rating | IP69K | Lighting type | None |
Print motif | None | Product size (Ø)(mm) | 29.9 | Product type | Selector |
Recess diameter (details)(mm) | 22.3 | Recess diameter(mm) | 22.3 | Switch features | Front ring (PVC)|chrome-plated |
Switching angle(°) | 1 x 90 | Type (manufacturer type) | L21KF03 |
This page is Selector Front ring (PVC), part number 100952.
You can find the detail information about specifications and dimensions on part number 100952.