Emergency Switch (1602510)

Emergency Switch 1602510
  • Volume Discount

Product Details:

Manufacturer part number: 1602510

Brand: TRU COMPONENTS

Price: 19.16

Delivery time: 3 Days


Technical Data:

Contact type: 1 maker|1 breaker

Type (manufacturer type): TC-GQ22-A-11TSB203


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1602510

Part Number
1602510
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Type (manufacturer type)

19.16 €

1 Available 3 Days 1 maker|1 breakerTC-GQ22-A-11TSB203

Loading...

  1. 1

Basic information

Button diameter(mm) 28 Colour Red|Yellow Connection (components) Solder tag
IP rating IP65 Lighting type None Max. temperature(°C) +55
Min. temperature(°C) -25 Print motif Arrow symbol Product type Kill switch
RoHS-compliant Yes Switching current (max.)(A) 5 Switching voltage(V) 250
Unlocking mechanism Turn

This page is Emergency Switch, part number 1602510.
You can find the detail information about specifications and dimensions on part number 1602510.

Variation of this product

Part Number
1602511
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type Type (manufacturer type)

21.29 €

1 Available 3 Days 2 makers|2 breakersTC-GQ22-A-22TSB203

Tech Support