Manufacturer part number: 1589784
Brand: TRU COMPONENTS
Price: 2.89 €
Delivery time: 3 Days
Manufacturer part #: 1589784
Pins per row: 5
Product size (length): 31.98 mm
Total number of pins: 10
Type (manufacturer type): D16a-10 ASA2-G
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1589784
Part Number
|
---|
1589784 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | 1589784 | 5 | 31.98 | 10 | D16a-10 ASA2-G |
Loading...
Case material | PBT | Colour | Grey | Connection (components) | Cut & Clip |
---|---|---|---|---|---|
Connector orientation | Perpendicular (to the PCB) | Connector features | + ejector (long) | Connector type | Pin strip. straight |
Contact material | Brass | Contact spacing(mm) | 2.54 | Max. temperature(°C) | +105 |
Min. temperature(°C) | -40 | Nominal current(A) | 1 | No. of rows | 2 |
Product size (height)(mm) | 29.20 | Product size (width)(mm) | 8.50 | Product type | Pin connector |
RoHS-compliant | Yes |
This page is Pin connector with ejector (long), part number 1589784.
You can find the detail information about specifications and dimensions on part number 1589784.
Part Number |
---|
1589786 |
1589789 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Pins per row | Product size (length) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|
3.40 € | 1 | Available | 3 Days | 1589786 | 10 | 44.68 | 20 | D16a-20 ASA2-G | |
4.45 € | 1 | Available | 3 Days | 1589789 | 17 | 62.46 | 34 | D16a-34 ASA2-G |