Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TC-2521112
Part Number
|
---|
TC-2521112 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Case material | Compatible with (details) | Connector orientation | Connector features | Connector type | Contact material | Contact spacing (mm) | Insulation material | Insulation resistance (MΩ) | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
87.13 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | PBT | IDC Connectors | - | + ejector (short/long) | Pin strip. straight | Brass | 2.54 | - | 1000 | TC-2521112 | +105 | -55 | 3 | 250 | - | 5 | 27.2 | 32 | 8.4 | 10 | TC-252 1112 |
Loading...
Colour | Black | Connection (components) | Contact surface | Gold plated | |
---|---|---|---|---|---|
No. of rows | 2 | Product type | Pin strip | RoHS-compliant | Yes |
This page is Pin Strip, part number TC-2521112.
You can find the detail information about specifications and dimensions on part number TC-2521112.
Configure
Basic Attributes
Connector orientation
Insulation material
Number of pins
Case material
Compatible with (details)
Connector features
Connector type
Contact material
Contact spacing(mm)
Insulation resistance(MΩ)
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal voltage(V AC)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TC-02747-06-1-00-2 |
TC-02747-06-2-00-2 |
TC-02747-08-1-00-2 |
TC-02747-10-1-00-2 |
TC-02747-10-2-00-2 |
TC-02747-14-1-00-2 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Case material | Compatible with (details) | Connector orientation | Connector features | Connector type | Contact material | Contact spacing (mm) | Insulation material | Insulation resistance (MΩ) | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.28 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-06-1-00-2 | +105 | -55 | 3 | 250 | - | 3 | 12.33 | 15.24 | 8.85 | 6 | TC-02747-06-1-00-2 | |
0.52 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. right angle | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-06-2-00-2 | +105 | -55 | 3 | 250 | - | 3 | 12.96 | 15.24 | 12.05 | 6 | TC-02747-06-2-00-2 | |
0.28 € | 1 | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-08-1-00-2 | +105 | -55 | 3 | 250 | - | 4 | 12.33 | 17.78 | 8.85 | 8 | TC-02747-08-1-00-2 | ||
0.20 € | 1 | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-10-1-00-2 | +105 | -55 | 3 | 250 | - | 5 | 12.33 | 20.32 | 8.85 | 10 | TC-02747-10-1-00-2 | ||
0.33 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. right angle | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-10-2-00-2 | +105 | -55 | 3 | 250 | - | 5 | 12.96 | 20.32 | 12.05 | 10 | TC-02747-10-2-00-2 | |
0.29 € | 1 | Available | 3 Days | Thermoplastic material | - | - | - | Pin strip. straight | Copper alloy | 2.54 | Thermoplastic material | - | TC-02747-14-1-00-2 | +105 | -55 | 3 | 250 | - | 7 | 12.33 | 25.4 | 8.85 | 14 | TC-02747-14-1-00-2 |