Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1580990 |
1580991 |
1580993 |
1580994 |
1580995 |
1580996 |
1580999 |
TC-2521043 |
TC-2521074 |
TC-2521083 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Case material | Compatible with (details) | Contact spacing (mm) | Contact surface | Industrial goods | Manufacturer part # | Max. temperature (°C) | Min. temperature (°C) | Nominal current (A) | Nominal current (details) (A) | Nominal voltage (V AC) | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.45 € | 1 | Available | 3 Days | PBT | - | 2.54 | - | - | 1580990 | +105 | -40 | 3 | - | 250 | 3 | 11.95 | 15.22 | 8.9 | 6 | 1580990 | ||
0.52 € | 1 | Available | 3 Days | PBT | - | 2.54 | - | - | 1580991 | +105 | -40 | 3 | - | 250 | 4 | 11.95 | 17.76 | 8.9 | 8 | 1580991 | ||
0.57 € | 1 | Available | 3 Days | PBT | - | 2.54 | - | - | 1580993 | +105 | -40 | 3 | - | 250 | 7 | 11.95 | 25.38 | 8.9 | 14 | 1580993 | ||
0.56 € | 1 | Available | 3 Days | PBT | - | 2.54 | - | - | 1580994 | +105 | -40 | 3 | - | 250 | 8 | 11.95 | 27.92 | 8.9 | 16 | 1580994 | ||
0.56 € | 1 | Available | 3 Days | PBT | - | 2.54 | - | - | 1580995 | +105 | -40 | 3 | - | 250 | 10 | 11.95 | 33 | 8.9 | 20 | 1580995 | ||
0.69 € | 1 | Available | 3 Days | PBT | - | 2.54 | - | - | 1580996 | +105 | -40 | 3 | - | 250 | 13 | 11.95 | 40.62 | 8.9 | 26 | 1580996 | ||
1.33 € | 1 | Available | Quote | PBT | - | 2.54 | - | - | 1580999 | +105 | -40 | 3 | - | 250 | 25 | 11.95 | 71.1 | 8.9 | 50 | 1580999 | ||
229.55 € | 100 Pieces Per Package | 1 pack | Available | Quote | LCP | IDC Connectors | 1.27 | Gold plated | Yes | TC-2521043 | - | - | - | 1 | - | 5 | 7.7 | 12.65 | 5.1 | 10 | TC-252 1043 | |
102.39 € | 360 Pieces Per Package | 1 pack | Available | 29 Days | PBT | IDC Connectors | 2.54 | Gold plated | Yes | TC-2521074 | +105 | -40 | 3 | - | 250 | 3 | 11.95 | 15.22 | 8.9 | 6 | TC-252 1074 | |
65.03 € | 100 Pieces Per Package | 1 pack | Available | 29 Days | PBT | IDC Connectors | 2.54 | Gold plated | Yes | TC-2521083 | +105 | -40 | 3 | - | 250 | 20 | 11.95 | 58.4 | 8.9 | 40 | TC-252 1083 |
Loading...
Colour | Black | Connection (components) | Connector features | no ejector | |
---|---|---|---|---|---|
Connector type | Pin strip. straight | Contact material | Brass | No. of rows | 2 |
Product type | Pin strip | RoHS-compliant | Yes |
Configure
Basic Attributes
Case material
Compatible with (details)
Contact spacing(mm)
Contact surface
Industrial goods
Manufacturer part #
Max. temperature(°C)
Min. temperature(°C)
Nominal current(A)
Nominal current (details)(A)
Nominal voltage(V AC)
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Total number of pins
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes