Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1229328 |
1229331 |
1229333 |
1282791 |
TC-2523014 |
TC-2523016 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Connection (components) | Connection angle (°) | Connector features | Connector type | Contact material | Contact surface | Manufacturer part # | Number of pins | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.87 € | 1 | Available | 3 Days | Screws | 90 | - | Socket. horizontal mount | - | - | 1229328 | 37 | -10–+50 | DSUB 37 F-39 TB-3 | ||
8.93 € | 1 | Available | 3 Days | Screws | 90 | - | Socket. horizontal mount | - | - | 1229331 | 9 | -10–+50 | DSUB 09 F-10 TB-2 | ||
11.61 € | 1 | Available | 3 Days | Screws | 90 | - | Socket. horizontal mount | - | - | 1229333 | 15 | -10–+50 | DSUB 15 F-16 TB-2 | ||
12.67 € | 1 | Available | 3 Days | Screws | 90 | - | Socket. horizontal mount | - | - | 1282791 | 25 | -10–+50 | DSUB 25 F-27 TB-3 | ||
82.77 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | Solder bucket | 180 | + clearance hole | Socket. straight | Brass | Gold plated | TC-2523014 | 9 | - | TC-2523014 | |
119.83 € | 100 Pieces Per Package | 1 pack | Available | 26 Days | Solder bucket | 180 | + clearance hole | Socket. straight | Brass | Gold plated | TC-2523016 | 15 | - | TC-252 3016 |
Loading...
No. of rows | 2 | Product type | D-SUB socket | RoHS-compliant | Yes |
---|
Configure
Basic Attributes
Connection (components)
Connection angle(°)
Connector features
Connector type
Contact material
Contact surface
Manufacturer part #
Number of pins
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes