Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
1580918 |
1589808 |
TC-028241-26-10-60 |
TC-0282-08-10-60/S |
TC-0686343-30-60-1 |
TC-2521087 |
TC-2521113 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Board contact surface | Case material | Colour | Connector orientation | Connector features | Connector contact surface | Contact material | Contact spacing (mm) | Contact surface | Industrial goods | Insulation material | Manufacturer part # | Max. temperature (°C) | Nominal current (A) | Nominal voltage (V AC) | Number of pins | Pins per row | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Total number of pins | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.67 € | 1 | Available | 3 Days | - | - | - | - | - | - | Phosphor bronze | 1.27 | - | - | - | 1580918 | +105 | 0.5 | 250 | 2 x 13 | 13 | 5 | 20.71 | 4 | 26 | 1580918 | - | ||
1.53 € | 1 | Available | 3 Days | - | PBT | Black | Perpendicular (to the PCB) | - | - | Brass | 2.54 | - | - | - | 1589808 | +105 | 1 | - | - | 10 | 17 | 10 | 35.06 | 20 | D08a-20 ASD1-G | - | ||
0.52 € | 1 | 3 Days | Gold plated | Thermoplastic material | Black | - | - | Gold plated | Copper alloy | 2.54 | - | - | Thermoplastic material | TC-028241-26-10-60 | +105 | 1 | 250 | - | 13 | 13.55 | 37.62 | 6 | 26 | TC-028241-26-10-60 | Straight | |||
0.81 € | 1 | Available | 3 Days | Gold plated | Thermoplastic material | Black | - | - | Gold plated | Copper alloy | 2.54 | - | - | Thermoplastic material | TC-0282-08-10-60/S | +105 | 1 | 250 | - | 4 | 13.55 | 14.76 | 6 | 8 | TC-0282-08-10-60/S | Straight | ||
1.33 € | 1 | Available | 3 Days | - | Thermoplastic material | Black | - | - | - | Copper alloy | 2 | Gold plated | - | Thermoplastic material | TC-0686343-30-60-1 | +85 | 1 | 500 | - | 15 | 8.8 | 35.2 | 4.2 | 30 | TC-0686343-30-60-1 | Straight | ||
322.48 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | Gold plated | - | - | - | - | Gold plated | Phosphor bronze | 1.27 | - | Yes | - | TC-2521087 | +105 | 0.5 | 250 | 2 x 10 | 10 | 5 | 16.9 | 4 | 20 | TC-252 1087 | - | |
104.57 € | 100 Pieces Per Package | 1 pack | Available | 28 Days | - | - | Black | - | + strain relief | - | Phosphor bronze | 2.54 | - | - | - | TC-2521113 | +105 | 1 | 500 | 50 | 25 | 15.6 | 68.18 | 6.9 | 50 | TC-2521113 | - |
Loading...
Connection (components) | Cut & Clip | Connector type | Socket strip | Min. temperature(°C) | -40 |
---|---|---|---|---|---|
No. of rows | 2 | Product type | Pin connector | RoHS-compliant | Yes |
Configure
Basic Attributes
Board contact surface
Case material
Colour
Connector orientation
Connector features
Connector contact surface
Contact material
Contact spacing(mm)
Contact surface
Industrial goods
Insulation material
Manufacturer part #
Max. temperature(°C)
Nominal current(A)
Nominal voltage(V AC)
Number of pins
Pins per row
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Total number of pins
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes