Kill switch with enclosure (ES AC31027)

Kill switch with enclosure ES AC31027
  • Volume Discount

Product Details:

Manufacturer part number: ES AC31027

Brand: PIZZATO ELETTRICA

Price: 50.93

Delivery time: 3 Days


Technical Data:

Contact type: 1 breaker|1 maker

Type (manufacturer type): ES AC31027

Unlocking mechanism: Turn


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ES AC31027

Part Number
ES AC31027
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Contact type Type (manufacturer type) Unlocking mechanism

50.93 €

1 Available 3 Days 1 breaker|1 makerES AC31027Turn

Loading...

  1. 1

Basic information

Colour Yellow|Red Connection (components) Screws Functions (switches) latch
IP rating IP67 Lighting type None Max. temperature(°C) +80
Min. temperature(°C) -40 Print motif Arrow symbol Product size (height)(mm) 56
Product size (width)(mm) 80 Product size (length)(mm) 72 Product type Kill switch
Recess diameter(mm) 22 RoHS-compliant Yes Switch features + enclosure
Switching current (max.)(A) 6 Switching voltage(V AC) 250

This page is Kill switch with enclosure, part number ES AC31027.
You can find the detail information about specifications and dimensions on part number ES AC31027.

Variation of this product

Part Number
ES AC31003
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Contact type Type (manufacturer type) Unlocking mechanism

32.15 €

1 Available 3 Days 1 breakerES AC31003Pull

Tech Support