Pin connector without ejector (1589706)

Pin connector without ejector 1589706
  • Volume Discount

Product Details:

Manufacturer part number: 1589706

Brand: TRU COMPONENTS

Price: 0.77

Delivery time: 3 Days


Technical Data:

Connection (components): Print

Connector orientation: Perpendicular (to the PCB)

Connector type: Pin strip. straight

Contact material: Phosphor bronze

Contact spacing: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1589706

Part Number
1589706
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connector orientation Connector type Contact material Contact spacing
(mm)
Industrial goods Manufacturer part # Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

0.77 €

1 Available 3 Days PrintPerpendicular (to the PCB)Pin strip. straightPhosphor bronze2No1589706175.705.5021.1014F05-14 AG1-G

Loading...

  1. 1

Basic information

Case material PBT Colour Black Connector features no ejector
Max. temperature(°C) +105 Min. temperature(°C) -40 No. of rows 2
Product type Pin connector RoHS-compliant Yes

This page is Pin connector without ejector, part number 1589706.
You can find the detail information about specifications and dimensions on part number 1589706.

Variation of this product

Part Number
1589668
1589671
1589676
1589710
1589712
1589713
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Connector orientation Connector type Contact material Contact spacing
(mm)
Industrial goods Manufacturer part # Nominal current
(A)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Total number of pins Type (manufacturer type)

2.57 €

1 Available 3 Days Cut & ClipPerpendicular (to the PCB)Pin strip. straightPhosphor bronze1.27No15896681177.108.1029.1934F07a-34 BS1-G

2.23 €

1 3 Days Cut & ClipPerpendicular (to the PCB)Pin strip. straightPhosphor bronze1.27No15896711307.108.1045.7060F07a-60 BS1-G

2.57 €

1 Available 3 Days Cut & ClipParallel (to the PCB)Pin strip. right anglePhosphor bronze1.27No15896761137.108.1024.1126F08a-26 BS1-G

1.33 €

1 Available 3 Days PrintPerpendicular (to the PCB)Pin strip. straightPhosphor bronze2No15897101125.705.5031.1024F05-24 AG1-G

1.33 €

1 Available 3 Days PrintPerpendicular (to the PCB)Pin strip. straightPhosphor bronze2No15897121155.705.5037.1030F05-30 AG1-G

1.33 €

1 Available 3 Days PrintPerpendicular (to the PCB)Pin strip. straightPhosphor bronze2No15897131175.705.5041.1034F05-34 AG1-G

Tech Support