Relay component (58.32.8.024.0060)

Relay component 58.32.8.024.0060
  • Volume Discount

Product Details:

Manufacturer part number: 58.32.8.024.0060

Brand: FINDER

Price: 26.77

Delivery time: 3 Days


Technical Data:

Colour: -

Connection (components): Screw terminals

Contact type: 2 change-overs

Nominal voltage: 24 V AC

Nominal voltage: - V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

58.32.8.024.0060

Part Number
58.32.8.024.0060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Colour Connection (components) Contact type Nominal voltage
(V AC)
Nominal voltage
(V DC)
Relay features Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Type (manufacturer type)

26.77 €

1 Available 3 Days -Screw terminals2 change-overs24--10250058.32.8.024.0060

Loading...

  1. 1

Basic information

Contact material AgNi Product type Relay component Switching voltage (max.)(V AC) 250

This page is Relay component, part number 58.32.8.024.0060.
You can find the detail information about specifications and dimensions on part number 58.32.8.024.0060.

Variation of this product

Part Number
58.32.8.230.0060
58.34.8.012.0060
58.34.9.012.0050
58.34.9.220.0050
58.54.9.024.0050
58.P3.8.024.0060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Colour Connection (components) Contact type Nominal voltage
(V AC)
Nominal voltage
(V DC)
Relay features Switching current (max.)
(A)
Switching capacity (max.)
(VA)
Type (manufacturer type)

25.55 €

1 Available 3 Days -Screw terminals2 change-overs230--10250058.32.8.230.0060

27.85 €

1 Available 3 Days BlueScrew terminals4 change-overs12--7175058.34.8.012.0060

28.93 €

1 Available 3 Days BlueScrew terminals4 change-overs-12-7175058.34.9.012.0050

39.64 €

1 Available 3 Days BlueScrew terminals4 change-overs-220-7175058.34.9.220.0050

31.07 €

1 Available 3 Days -Pull spring4 change-overs-24-7175058.54.9.024.0050

31.07 €

1 Available 3 Days -Push-in connector3 change-overs24-+ LED|+ EMC emission supressor10250058. P3.8 024.0060.

Tech Support