Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1579068
Part Number
|
---|
1579068 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Connection (components) | Connection angle (°) | Connector features | Connector type | Contact material | Industrial goods | Manufacturer part # | No. of rows | Number of pins | Temperature range (°C) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 1 | Available | 3 Days | Print (right-angle) | 90 | + sleeve|+ 7.2 mm grid | Plug. horizontal mount | Copper alloy | - | 1579068 | 2 | 9 | -55 - +105 | 1579068 |
Loading...
Product type | D-SUB pin strip | RoHS-compliant | Yes |
---|
This page is D-SUB Pin Strip, part number 1579068.
You can find the detail information about specifications and dimensions on part number 1579068.
Configure
Basic Attributes
Industrial goods
Connection (components)
Connection angle(°)
Connector features
Connector type
Contact material
Manufacturer part #
No. of rows
Number of pins
Temperature range(°C)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1579048 |
1579060 |
1579083 |
1586433 |
1586434 |
1586446 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connection (components) | Connection angle (°) | Connector features | Connector type | Contact material | Industrial goods | Manufacturer part # | No. of rows | Number of pins | Temperature range (°C) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 3 Days | Soldering | - | - | Plug. horizontal mount | - | - | 1579048 | - | 15 | - | 1579048 | |
7.35 € | 1 | Available | 3 Days | Soldering | - | - | Plug. horizontal mount | - | - | 1579060 | - | 25 | - | 1579060 | |
1.73 € | 1 | 3 Days | Soldering | - | - | Plug. horizontal mount | - | - | 1579083 | - | 9 | - | 1579083 | ||
2.05 € | 1 | Available | 5 Days | Cut & Clip | - | - | Plug. vertical mount | - | - | 1586433 | - | 15 | - | TC-A-DSF 15 LPIII/Z-203 | |
5.01 € | 1 | Available | 3 Days | Cut & Clip | - | - | Plug. vertical mount | - | - | 1586434 | - | 37 | - | TC-A-DSF 37 LPIII/Z-203 | |
1.53 € | 1 | Available | 3 Days | Cut & Clip | - | - | Plug. vertical mount | - | - | 1586446 | - | 9 | - | TC-A-DSF 09 LPIII/Z-203 |