Clip corner fitting (1226937)

Clip corner fitting 1226937
  • Volume Discount

Product Details:

Manufacturer part number: 1226937

Brand: TRU COMPONENTS

Price: 2.89

Delivery time: 3 Days


Technical Data:

Bundle diameter (min.): - mm

Bundle Ø (max.): 6.70 mm

Bundle Ø range: 6.70 mm (max)

Colour: Black

Manufacturer part #: 1226937


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1226937

Part Number
1226937
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

2.89 €

1 Available 3 Days -6.706.70 mm (max)Black122693731231226937

Loading...

  1. 1

Basic information

Cable bracket features corner fitting Material Polyethylene (PE) Product size (length)(mm) 31
Product type Clip RoHS-compliant Yes

This page is Clip corner fitting, part number 1226937.
You can find the detail information about specifications and dimensions on part number 1226937.

Variation of this product

Part Number
1226938
1226941
1226943
1226944
1226945
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Manufacturer part # Product size (height)
(mm)
Product size (width)
(mm)
Type (manufacturer type)

3.40 €

1 Available 3 Days -88 mm (max)White122693831231226938

3.11 €

1 Available 3 Days -99 mm (max)White1226941-311226941

2.89 €

1 Available 3 Days -2.302.30 mm (max)Black122694313.5231226943

2.89 €

1 Available 3 Days -1818 mm (max)White122694413.5231226944

2.37 €

1 Available 3 Days 1113.5011 up to 13.50 mmGrey122694513.5231226945

Tech Support