Cable mount with fir tree

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1593020
1593021
1593022
1593073
1593074
1593075
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Colour Compatible with (details) Halogen-free Manufacturer part # Mounting Ø (min.)
(mm)
Mounting Ø (max.)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.15 €

1 Available 3 Days 55 mm (max)Black1 Cable tie up to max. 5 mm widthNo1593020--30.5TC-CHR5203

0.15 €

1 Available 3 Days 1010 mm (max)Black1 Cable tie up to max. 10 mm widthNo1593021--31TC-CHR6203

0.15 €

1 Available 3 Days 99 mm (max)Black1 Cable tie up to max. 9 mm widthNo1593022--43.8TC-CHR8203

0.15 €

1 Available 3 Days 10.1010.10 mm (max)EcruCable ties up to 7.8 mm widthYes15930734.804.80-TC-PHC-4203

0.16 €

1 Available 3 Days 13.4013.40 mm (max)Ecru-Yes15930747.607.60-TC-PHC-5203

0.17 €

1 Available 3 Days 21.3021.30 mm (max)Ecru-Yes15930756.206.20-TC-PHC-8203

Loading...

  1. 1

Basic information

Cable bracket features + fir tree Material Polyamide 6.6 Max. temperature(°C) +85
Min. temperature(°C) -40 Product type Cable mount RoHS-compliant Yes

Tech Support