Cable clips 2-lug【100 Pieces Per Package】 (1593093)

Cable clips 2-lug 1593093
  • Volume Discount

Product Details:

Manufacturer part number: 1593093

Brand: TRU COMPONENTS

Price: 4.71

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 12.50 mm

Bundle Ø range: 12.50 mm (max)

Manufacturer part #: 1593093

Type (manufacturer type): TC-DNF13203


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593093

Part Number
1593093
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Manufacturer part # Type (manufacturer type)

4.71 €

100 Pieces Per Package

1 pack Available 3 Days 12.5012.50 mm (max)1593093TC-DNF13203

Loading...

  1. 1

Basic information

Cable bracket features 2-lug Colour White Halogen-free Yes
Length (nail)(mm) 31 Material Polyamide Max. temperature(°C) +85
Min. temperature(°C) -40 Product type Cable clips RoHS-compliant Yes

This page is Cable clips 2-lug, part number 1593093.
You can find the detail information about specifications and dimensions on part number 1593093.

Variation of this product

Part Number
1593094
1593095
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Manufacturer part # Type (manufacturer type)

8.93 €

100 Pieces Per Package

1 pack Available 3 Days 17.7017.70 mm (max)1593094TC-DNF17203

10.56 €

100 Pieces Per Package

1 pack Available 3 Days 2424 mm (max)1593095TC-DNF24203

Tech Support