Cable mount with spring toggle (1593098)

Cable mount with spring toggle 1593098
  • Volume Discount

Product Details:

Manufacturer part number: 1593098

Brand: TRU COMPONENTS

Price: 0.12

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 5 mm

Bundle Ø range: 5 mm (max)

Cable bracket features: + spring toggle

Colour: Ecru

Compatible with (details): Pcb thickness 3 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593098

Part Number
1593098
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Colour Compatible with (details) Dimensions Halogen-free Manufacturer part # Mounting Ø (min.)
(mm)
Mounting Ø (max.)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product type Type (manufacturer type)

0.12 €

1 Available 3 Days 55 mm (max)+ spring toggleEcruPcb thickness 3 mm(A x B x H) 5 x 9 x 5.4 mmYes15930984.804.8015.56-Cable mountTC-KWS0506203

Loading...

  1. 1

Basic information

Material Polyamide 6.6 Max. temperature(°C) +85 Min. temperature(°C) -40
RoHS-compliant Yes

This page is Cable mount with spring toggle, part number 1593098.
You can find the detail information about specifications and dimensions on part number 1593098.

Variation of this product

Part Number
1593096
1593097
1593099
1593100
1593101
1593102
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Colour Compatible with (details) Dimensions Halogen-free Manufacturer part # Mounting Ø (min.)
(mm)
Mounting Ø (max.)
(mm)
Product size (height)
(mm)
Product size (depth)
(mm)
Product size (width)
(mm)
Product type Type (manufacturer type)

0.13 €

1 Available 3 Days 1212 mm (max)+ spring toggleEcruPcb thickness 1.6 mm(A x B) 7.7 x 6.4 mmYes1593096339.74-Cable mountTC-JWB0706203

0.15 €

1 Available 3 Days 13.5013.50 mm (max)+ spring toggleEcruPcb thickness 1 mm(A x B) 9.3 x 10.7 mmYes15930973.503.5013.44-Cable mountTC-JWS0910203

0.07 €

1 3 Days 1111 mm (max)+ spring toggle----15930994.804.8012--Cable mountTC-KWS1106203

0.13 €

1 Available 3 Days 1111 mm (max)+ spring toggleEcruPcb thickness 2.2 mm(A x B x H) 10.9 x 14.4 x 9.8 mmYes15931005.50713.56.6-Cable mountTC-KWS1110203

0.05 €

1 3 Days 1313 mm (max)+ spring toggleEcruPcb thickness 1.6 mm(A x B x H) 12.7 x 17.2 x 8.5 mmYes15931015.805.80119.7-Cable mountTC-KWS1308203

0.17 €

1 Available 3 Days 2020 mm (max)+ spring toggleEcruPcb thickness 8.7 mm(H x H1) 27.2 x 19.2 mmYes15931027.807.80-5.615.5Cable mountTC-BWS1120203

Tech Support