Cable mount Self-adhesive【1-50 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1282781
1378462
1386620
1386623
1386629
1386633
1386634
1386635
1386636
1386637
1386638
1571994
1572175
1572176
1572177
1572178
1572179
1593019
1593024
1593025
1593034
1593035
1593036
1593037
1593038
1593040
1593041
1593042
1593043
1593044
1593045
1593046
1593047
1593048
1593049
1593050
1593051
1593108
1593109
1593110
1593111
1593113
1593114
1593115
1593116
1593117
1593118
1593119
542240
542241
542250
542271
543201
543202
543203
543204
543234
543319
543362
543379
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Cable tie width (max.)
(mm)
Colour Dimensions Dimensions
(mm)
Fastening method Halogen-free Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Mounting Ø (min.)
(mm)
Mounting Ø (max.)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Product size (Ø)
(mm)
Type (manufacturer type)

3.40 €

8 Pieces Per Package

1 pack Available 3 Days 2.503.502.50 up to 3.50 mm--Black--Self-adhesiveNo1282781Polyamide-----16.721-617164-BK

4.71 €

1 Available 3 Days -----Black--Self-adhesive-1378462Polyamide 6.6+80-10--43.519.558.5-CHDO-BK/2S

1.33 €

1 Available 3 Days 111511 up to 15 mm--Ecru-(C) 10Self-adhesiveNo1386620Polyamide-----1931.8-WCN-13 TT

2.05 €

1 Available 3 Days 232823 up to 28 mm--Ecru-(C) 13Self-adhesiveNo1386623Polyamide-----25.442-WCN-25 TT

15.87 €

19 Pieces Per Package

1 pack Available 3 Days -----Transparent--Self-adhesiveNo1386629Polypropylene--------WCM SET TT

1.33 €

1 Available 3 Days -3.203.20 mm (max)--Transparent--Self-adhesive-1386633Polyvinylidene fluoride----7.119.1--93014 c 467 a

0.97 €

1 Available 3 Days -6.406.40 mm (max)--Transparent--Self-adhesive-1386634Polyvinylidene fluoride----11.919.1--93014 c 468 a

1.53 €

1 Available 3 Days -9.509.50 mm (max)--Transparent--Self-adhesive-1386635Polyvinylidene fluoride----15.119.1--93014 c 469 a

1.33 €

1 Available 3 Days -12.7012.70 mm (max)--Transparent--Self-adhesive-1386636Polyvinylidene fluoride----17.525.4--93014 c470 a

1.53 €

1 Available 3 Days -19.1019.10 mm (max)--Transparent--Self-adhesive-1386637Polyvinylidene fluoride----19.125.4--93014 c471a

3.93 €

1 Available 3 Days -88 mm (max)--Transparent--Self-adhesive-1386638Acrylonitrile butadiene styrene+85-20332919.285-93014 c881a

3.40 €

8 Pieces Per Package

1 pack Available 3 Days 2.503.502.50 up to 3.50 mm--White--Self-adhesiveNo545025Polyamide-----16.721-545025

0.95 €

1 Available 3 Days -6.406.40 mm (max)--Grey--Self-adhesive-543342Polyvinylidene fluoride----11.919.1--543342

0.43 €

1 Available 3 Days -4.604.60 mm (max)--Ecru--Self-adhesive-543415Polyamide 6.6----4.17.1--4.1 mm

0.99 €

1 Available 3 Days -6.406.40 mm (max)--Ecru--Self-adhesive-543434Polyamide 6.6----7.49.1--7.4 mm

0.84 €

1 Available 3 Days -4.604.60 mm (max)--Ecru--Self-adhesive-543453Polyamide 6.6----6.17.1--6.1 mm.

0.68 €

1 Available 3 Days -7.907.90 mm (max)--Ecru--Self-adhesive-543472Polyamide 6.6----9.110.7--9.1 mm

0.15 €

1 Available 3 Days -2.502.50 mm (max)--Ecru--Self-adhesiveNo1593019Polyamide 6.6+85-40--6.216.521.5-TC-VC2203

0.32 €

1 Available 3 Days -88 mm (max)--Silver(A x B x C x D) 19.4 x 10 x 15 x 5 mm-Self-adhesiveNo1593024Steel+85-40------TC-MWCR15203

0.32 €

1 Available 3 Days -1010 mm (max)--Silver-(A x B x C x D x E) 25 x 15 x 25 x 5 x 0.5Self-adhesiveNo1593025Steel+85-40------TC-MWCR25203

0.20 €

1 Available 3 Days -33 mm (max)4x thread4.20Transparent--Self-adhesiveNo1593034Polyamide 6.6+85-404.804.804.6018.9018.90-TC-HC19R203

0.19 €

1 Available 3 Days -6.406.40 mm (max)4x thread4.20Black--Self-adhesiveNo1593035Polyamide 6.6+85-404.804.804.6018.9018.90-TC-HCR19R203

0.20 €

1 Available 3 Days -12.7012.70 mm (max)4x thread8Transparent--Self-adhesiveNo1593036Polyamide 6.6+85-40555.326.326.3-TC-HC25203

0.20 €

1 Available 3 Days -9.509.50 mm (max)4x thread8Black--Self-adhesiveNo1593037Polyamide 6.6+85-404.304.30626.1026.10-TC-HCR25203

0.23 €

1 Available 3 Days -12.7012.70 mm (max)4x thread5.60Transparent--Self-adhesiveNo1593038Polyamide 6.6+85-40555.326.326.3-TC-HC26R203

0.19 €

1 Available 3 Days -19.4019.40 mm (max)4x thread5.80Transparent--Self-adhesiveNo1593040Polyamide 6.6+85-404.304.307.426.526.5-TC-HC26T203

0.19 €

1 Available 3 Days -19.4019.40 mm (max)4x thread5.80Transparent--Self-adhesiveNo1593041Polyamide 6.6+85-404.304.305.826.526.5-TC-HCR26T203

0.17 €

1 Available 3 Days -77 mm (max)4x thread4.6 mmTransparent--Self-adhesiveNo1593042Polyamide 6.6+85-404.404.4051919-TC-HC101S203

0.17 €

1 Available 3 Days -10.1010.10 mm (max)4x thread4.6 mmBlack--Self-adhesiveNo1593043Polyamide 6.6+85-404.404.4051919-TC-HCR101S203

0.24 €

1 Available 3 Days -4.804.80 mm (max)4x thread5.5 mmTransparent--Self-adhesiveNo1593044Polyamide 6.6+85-40555.328.628.6-TC-HC102203

0.24 €

1 Available 3 Days -3.603.60 mm (max)4x thread5.5 mmBlack--Self-adhesiveNo1593045Polyamide 6.6+85-40555.328.628.6-TC-HCR102203

0.24 €

1 Available 3 Days -4.804.80 mm (max)4x thread5.5 mmTransparent--Self-adhesiveNo1593046Polyamide 6.6+85-40555.429.229.2-TC-HC103203

0.23 €

1 Available 3 Days -4.404.40 mm (max)4x thread5.5 mmBlack--Self-adhesiveNo1593047Polyamide 6.6+85-40555.429.229.2-TC-HCR103203

0.19 €

1 Available 3 Days -77 mm (max)4x thread4.10Transparent--Self-adhesiveNo1593048Polyamide 6.6+85-404.404.4051919-TC-HC18T203

0.19 €

1 Available 3 Days -10.1010.10 mm (max)4x thread4.10Black--Self-adhesiveNo1593049Polyamide 6.6+85-404.404.4051919-TC-HCR18T203

0.47 €

1 Available 3 Days -13.4013.40 mm (max)4x thread10.2 mmTransparent--Self-adhesiveNo1593050Polyamide 6.6+85-40557.638.538.5-TC-HC3838203

0.45 €

1 Available 3 Days -16.2016.20 mm (max)4x thread10.2 mmBlack--Self-adhesiveNo1593051Polyamide 6.6+85-40557.638.538.5-TC-HCR3838203

0.19 €

1 Available 3 Days -4.904.90 mm (max)--Ecru--Self-adhesiveNo1593108Polyamide 6.6+85-40--7.21919-TC-FC0605203

0.28 €

1 Available 3 Days -8.308.30 mm (max)--Ecru--Self-adhesiveNo1593109Polyamide 6.6+85-40--11.726.526.8-TC-FC1208203

0.27 €

1 Available 3 Days -13.3013.30 mm (max)--Ecru--Self-adhesiveNo1593110Polyamide 6.6+85-40--17.225.529.5-TC-FC1813203

0.27 €

1 Available 3 Days -11.1011.10 mm (max)--Ecru--Self-adhesiveNo1593111Polyamide 6.6+85-40--15.228.322.2-TC-FC2211203

0.15 €

1 Available 3 Days -5.505.50 mm (max)--Black--Self-adhesiveNo1593113Polyamide 6.6+85-40--8.712.821.1-TC-CATV-1203

0.27 €

1 Available 3 Days -6.606.60 mm (max)--Ecru--Self-adhesiveNo1593114Polyamide 6.6+85-40--10.78.818-TC-VC0606203

0.27 €

1 Available 3 Days 7.9010.307.90 up to 10.30 mm--Ecru--Self-adhesiveNo1593115Polyamide+85-40--22.219.125.4-TC-AP0810203

0.33 €

1 Available 3 Days 1012.5010 up to 12.50 mm--Ecru--Self-adhesiveNo1593116Polyamide+85-40--27.819.131.8-TC-AP1013203

0.32 €

1 Available 3 Days 12.6015.4012.60 up to 15.40 mm--Ecru--Self-adhesiveNo1593117Polyamide+85-40--31.818.437-TC-AP1316203

0.35 €

1 Available 3 Days 16.5020.1016.50 up to 20.10 mm--Ecru--Self-adhesiveNo1593118Polyamide+85-40--372542-TC-AP1720203

0.39 €

1 Available 3 Days 22.2025.4022.20 up to 25.40 mm--Ecru--Self-adhesiveNo1593119Polyamide+85-40--43.521.541.8-TC-AP2225203

5.23 €

4 Pieces Per Package

1 pack Available 3 Days -99 mm (max)--Black--Self-adhesiveNo542240Polyvinylidene fluoride+80-10--18--35SWC-10BK/4P

6.28 €

4 Pieces Per Package

1 pack Available 3 Days -99 mm (max)--White--Self-adhesiveNo542241Polyvinylidene fluoride+80-10--18--35SWC-10 WT/4P

1.85 €

1 Available 3 Days -99 mm (max)--Black--Self-adhesiveNo542250Polyvinylidene fluoride+80-10--18--35SWC-10BK/4P

1.85 €

1 Available 3 Days -99 mm (max)--White--Self-adhesiveNo542271Polyvinylidene fluoride+80-10--18--35SWC-10 WT

1.85 €

1 Available 3 Days 111511 up to 15 mm--Ecru-(C) 10.2Self-adhesiveNo543201Polyamide-----19.131.8-543201

0.97 €

1 Available 3 Days 151915 up to 19 mm--Ecru-(C) 12.7Self-adhesiveNo543202Polyamide-----19.138.1-543202

1.85 €

1 Available 3 Days 20.5022.5020.50 up to 22.50 mm--Ecru-(C) 12.7Self-adhesiveNo543203Polyamide-----25.442-543203

1.53 €

1 Available 3 Days 2328.5023 up to 28.50 mm--Ecru-(C) 12.7Self-adhesiveNo543204Polyamide-----25.442-543204

9.45 €

50 Pieces Per Package

1 pack Available 3 Days -1717 mm (max)4x thread4.8Transparent-(L x B) 19 x 19-No543234Polyamide 6.6+70-20---1919-543234

0.83 €

1 Available 3 Days -3.203.20 mm (max)--Grey--Self-adhesive-543319Polyvinylidene fluoride----7.119.1--543319

0.77 €

1 Available 3 Days -9.509.50 mm (max)--Grey--Self-adhesive-543362Polyvinylidene fluoride----15.119.1--543362

1.33 €

1 Available 3 Days -12.7012.70 mm (max)--Grey--Self-adhesive-543379Polyvinylidene fluoride----17.525.4--543379

Loading...

Basic information

Product type Cable mount RoHS-compliant Yes

Tech Support