Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1386623
Part Number
|
---|
1386623 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable bracket features | Cable tie width (max.) (mm) | Colour | Dimensions | Dimensions (mm) | Fastening method | Halogen-free | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (min.) (mm) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.11 € | 1 | 3 Days | 23 | 28 | 23 up to 28 mm | - | - | Ecru | - | (C) 13 | Self-adhesive | No | 1386623 | Polyamide | - | - | - | - | - | 25.4 | 42 | - | WCN-25 TT |
Loading...
Product type | Cable mount | RoHS-compliant | Yes |
---|
This page is Cable mount Self-adhesive, part number 1386623.
You can find the detail information about specifications and dimensions on part number 1386623.
Configure
Basic Attributes
Cable bracket features
Cable tie width (max.)(mm)
Dimensions
Max. temperature(°C)
Min. temperature(°C)
Mounting Ø (min.)(mm)
Mounting Ø (max.)(mm)
Product size (height)(mm)
Product size (Ø)(mm)
Bundle diameter (min.)(mm)
Bundle Ø (max.)(mm)
Bundle Ø range
Colour
Dimensions(mm)
Fastening method
Halogen-free
Manufacturer part #
Material
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1282781 |
1378462 |
1386620 |
1386629 |
1386633 |
1386634 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable bracket features | Cable tie width (max.) (mm) | Colour | Dimensions | Dimensions (mm) | Fastening method | Halogen-free | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (min.) (mm) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
3.40 € | 8 Pieces Per Package | 1 pack | Available | 3 Days | 2.50 | 3.50 | 2.50 up to 3.50 mm | - | - | Black | - | - | Self-adhesive | No | 1282781 | Polyamide | - | - | - | - | - | 16.7 | 21 | - | 617164-BK | |
3.11 € | 1 | Available | 3 Days | - | - | - | - | - | Black | - | - | Self-adhesive | - | 1378462 | Polyamide 6.6 | +80 | -10 | - | - | 43.5 | 19.5 | 58.5 | - | CHDO-BK/2S | ||
0.92 € | 1 | Available | 3 Days | 11 | 15 | 11 up to 15 mm | - | - | Ecru | - | (C) 10 | Self-adhesive | No | 1386620 | Polyamide | - | - | - | - | - | 19 | 31.8 | - | WCN-13 TT | ||
15.87 € | 19 Pieces Per Package | 1 pack | Available | 3 Days | - | - | - | - | - | Transparent | - | - | Self-adhesive | No | 1386629 | Polypropylene | - | - | - | - | - | - | - | - | WCM SET TT | |
0.71 € | 1 | Available | 3 Days | - | 3.20 | 3.20 mm (max) | - | - | Transparent | - | - | Self-adhesive | - | 1386633 | Polyvinylidene fluoride | - | - | - | - | 7.1 | 19.1 | - | - | 93014 c 467 a | ||
0.73 € | 1 | Available | 3 Days | - | 6.40 | 6.40 mm (max) | - | - | Transparent | - | - | Self-adhesive | - | 1386634 | Polyvinylidene fluoride | - | - | - | - | 11.9 | 19.1 | - | - | 93014 c 468 a |