Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1386633
Part Number
|
---|
1386633 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable bracket features | Cable tie width (max.) (mm) | Colour | Dimensions | Dimensions (mm) | Fastening method | Halogen-free | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (min.) (mm) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.71 € | 1 | Available | 3 Days | - | 3.20 | 3.20 mm (max) | - | - | Transparent | - | - | Self-adhesive | - | 1386633 | Polyvinylidene fluoride | - | - | - | - | 7.1 | 19.1 | - | - | 93014 c 467 a |
Loading...
Product type | Cable mount | RoHS-compliant | Yes |
---|
This page is Cable mount Self-adhesive, part number 1386633.
You can find the detail information about specifications and dimensions on part number 1386633.
Configure
Basic Attributes
Bundle diameter (min.)(mm)
Cable bracket features
Cable tie width (max.)(mm)
Dimensions
Dimensions(mm)
Halogen-free
Max. temperature(°C)
Min. temperature(°C)
Mounting Ø (min.)(mm)
Mounting Ø (max.)(mm)
Product size (length)(mm)
Product size (Ø)(mm)
Bundle Ø (max.)(mm)
Bundle Ø range
Colour
Fastening method
Manufacturer part #
Material
Product size (height)(mm)
Product size (width)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1386620 |
1386623 |
1386629 |
1386634 |
1386635 |
1386636 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable bracket features | Cable tie width (max.) (mm) | Colour | Dimensions | Dimensions (mm) | Fastening method | Halogen-free | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (min.) (mm) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.92 € | 1 | Available | 3 Days | 11 | 15 | 11 up to 15 mm | - | - | Ecru | - | (C) 10 | Self-adhesive | No | 1386620 | Polyamide | - | - | - | - | - | 19 | 31.8 | - | WCN-13 TT | ||
1.11 € | 1 | 3 Days | 23 | 28 | 23 up to 28 mm | - | - | Ecru | - | (C) 13 | Self-adhesive | No | 1386623 | Polyamide | - | - | - | - | - | 25.4 | 42 | - | WCN-25 TT | |||
15.87 € | 19 Pieces Per Package | 1 pack | Available | 3 Days | - | - | - | - | - | Transparent | - | - | Self-adhesive | No | 1386629 | Polypropylene | - | - | - | - | - | - | - | - | WCM SET TT | |
0.73 € | 1 | Available | 3 Days | - | 6.40 | 6.40 mm (max) | - | - | Transparent | - | - | Self-adhesive | - | 1386634 | Polyvinylidene fluoride | - | - | - | - | 11.9 | 19.1 | - | - | 93014 c 468 a | ||
1.00 € | 1 | Available | 3 Days | - | 9.50 | 9.50 mm (max) | - | - | Transparent | - | - | Self-adhesive | - | 1386635 | Polyvinylidene fluoride | - | - | - | - | 15.1 | 19.1 | - | - | 93014 c 469 a | ||
0.84 € | 1 | Available | 3 Days | - | 12.70 | 12.70 mm (max) | - | - | Transparent | - | - | Self-adhesive | - | 1386636 | Polyvinylidene fluoride | - | - | - | - | 17.5 | 25.4 | - | - | 93014 c470 a |