Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1593049
Part Number
|
---|
1593049 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable bracket features | Cable tie width (max.) (mm) | Colour | Dimensions | Dimensions (mm) | Fastening method | Halogen-free | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (min.) (mm) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
0.17 € | 1 | Available | 3 Days | - | 10.10 | 10.10 mm (max) | 4x thread | 4.10 | Black | - | - | Self-adhesive | No | 1593049 | Polyamide 6.6 | +85 | -40 | 4.40 | 4.40 | 5 | 19 | 19 | - | TC-HCR18T203 |
Loading...
Product type | Cable mount | RoHS-compliant | Yes |
---|
This page is Cable mount Self-adhesive, part number 1593049.
You can find the detail information about specifications and dimensions on part number 1593049.
Configure
Basic Attributes
Bundle diameter (min.)(mm)
Dimensions
Dimensions(mm)
Product size (Ø)(mm)
Bundle Ø (max.)(mm)
Bundle Ø range
Cable bracket features
Cable tie width (max.)(mm)
Colour
Fastening method
Halogen-free
Manufacturer part #
Material
Max. temperature(°C)
Min. temperature(°C)
Mounting Ø (min.)(mm)
Mounting Ø (max.)(mm)
Product size (height)(mm)
Product size (width)(mm)
Product size (length)(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1386623 |
1386629 |
1386633 |
1593050 |
1593051 |
1593108 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Bundle diameter (min.) (mm) | Bundle Ø (max.) (mm) | Bundle Ø range | Cable bracket features | Cable tie width (max.) (mm) | Colour | Dimensions | Dimensions (mm) | Fastening method | Halogen-free | Manufacturer part # | Material | Max. temperature (°C) | Min. temperature (°C) | Mounting Ø (min.) (mm) | Mounting Ø (max.) (mm) | Product size (height) (mm) | Product size (width) (mm) | Product size (length) (mm) | Product size (Ø) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.11 € | 1 | 3 Days | 23 | 28 | 23 up to 28 mm | - | - | Ecru | - | (C) 13 | Self-adhesive | No | 1386623 | Polyamide | - | - | - | - | - | 25.4 | 42 | - | WCN-25 TT | |||
15.87 € | 19 Pieces Per Package | 1 pack | Available | 3 Days | - | - | - | - | - | Transparent | - | - | Self-adhesive | No | 1386629 | Polypropylene | - | - | - | - | - | - | - | - | WCM SET TT | |
0.71 € | 1 | Available | 3 Days | - | 3.20 | 3.20 mm (max) | - | - | Transparent | - | - | Self-adhesive | - | 1386633 | Polyvinylidene fluoride | - | - | - | - | 7.1 | 19.1 | - | - | 93014 c 467 a | ||
0.47 € | 1 | Available | 3 Days | - | 13.40 | 13.40 mm (max) | 4x thread | 10.2 mm | Transparent | - | - | Self-adhesive | No | 1593050 | Polyamide 6.6 | +85 | -40 | 5 | 5 | 7.6 | 38.5 | 38.5 | - | TC-HC3838203 | ||
0.45 € | 1 | Available | 3 Days | - | 16.20 | 16.20 mm (max) | 4x thread | 10.2 mm | Black | - | - | Self-adhesive | No | 1593051 | Polyamide 6.6 | +85 | -40 | 5 | 5 | 7.6 | 38.5 | 38.5 | - | TC-HCR3838203 | ||
0.19 € | 1 | Available | 3 Days | - | 4.90 | 4.90 mm (max) | - | - | Ecru | - | - | Self-adhesive | No | 1593108 | Polyamide 6.6 | +85 | -40 | - | - | 7.2 | 19 | 19 | - | TC-FC0605203 |