Hose clamps【1-100 Pieces Per Package】 (544920)

Hose clamps 544920
  • Volume Discount

Product Details:

Manufacturer part number: 544920

Brand: TRU COMPONENTS

Price: 1.35

Delivery time: 3 Days


Technical Data:

Bundle diameter (min.): 16 mm

Bundle Ø (max.): 23 mm

Bundle Ø range: 16 up to 23 mm

Cable bracket features: Slotted hex head

Colour: Silver


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

544920

Part Number
544920
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Colour Halogen-free Length (nail)
(mm)
Manufacturer part # Material Product type RoHS-compliant Type (manufacturer type)

1.35 €

1 Available 3 Days 162316 up to 23 mmSlotted hex headSilver--544920Stainless steelHose clamps-544920

Loading...

  1. 1

This page is Hose clamps, part number 544920.
You can find the detail information about specifications and dimensions on part number 544920.

Variation of this product

Part Number
1571797
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle diameter (min.)
(mm)
Bundle Ø (max.)
(mm)
Bundle Ø range Cable bracket features Colour Halogen-free Length (nail)
(mm)
Manufacturer part # Material Product type RoHS-compliant Type (manufacturer type)

13.75 €

100 Pieces Per Package

1 pack Available 3 Days -2020 mm (max)-White (matt)No45523532Polyethylene (PE)Cable clipsYes523532

Tech Support