Manufacturer part number: 1572128
Brand: TRU COMPONENTS
Price: 1.33 €
Delivery time: 3 Days
Manufacturer part #: 543167
Product size (width): 28 mm
Type (manufacturer type): FCC-28
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1572128
Cable bracket features | for ribbon cable | Colour | Light grey | Material | Polyvinylidene fluoride |
---|---|---|---|---|---|
Max. temperature(°C) | +75 | Min. temperature(°C) | -10 | Product size (height)(mm) | 10 |
Product size (length)(mm) | 25 | Product type | Cable mount | RoHS-compliant | Yes |
This page is Cable mount for ribbon cable, part number 1572128.
You can find the detail information about specifications and dimensions on part number 1572128.
Part Number |
---|
543119 |
543133 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Manufacturer part # | Product size (width) (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
1.33 € | 1 | Available | 3 Days | 543119 | 15 | FCC-10 | |
1.33 € | 1 | Available | 3 Days | 543133 | 20 | FCC-15 |