Cable clips【100 Pieces Per Package】 (523530)

Cable clips 523530
  • Volume Discount

Product Details:

Manufacturer part number: 523530

Brand: TRU COMPONENTS

Price: 6.84

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 14 mm

Bundle Ø range: 14 mm (max)

Length (nail): 38 mm

Manufacturer part #: 523530

Type (manufacturer type): 523530


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

523530

Part Number
523530
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Length (nail)
(mm)
Manufacturer part # Type (manufacturer type)

6.84 €

100 Pieces Per Package

1 pack Available 3 Days 1414 mm (max)38523530523530

Loading...

  1. 1

Basic information

Colour White (matt) Halogen-free No Material Polyethylene (PE)
Product type Cable clips RoHS-compliant Yes

This page is Cable clips, part number 523530.
You can find the detail information about specifications and dimensions on part number 523530.

Variation of this product

Part Number
523523
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Length (nail)
(mm)
Manufacturer part # Type (manufacturer type)

3.61 €

100 Pieces Per Package

1 pack Available 3 Days 55 mm (max)20523523523523

Tech Support