Cable mount Screw fixing (1593052)

Cable mount Screw fixing 1593052
  • Volume Discount

Product Details:

Manufacturer part number: 1593052

Brand: TRU COMPONENTS

Price: 0.07

Delivery time: 3 Days


Technical Data:

Bundle Ø (max.): 21.30 mm

Bundle Ø range: 21.30 mm (max)

Cable tie width (max.): - mm

Colour: White

Compatible with (details): Cable ties up to 5.2 mm width.


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593052

Part Number
1593052
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Cable tie width (max.)
(mm)
Colour Compatible with (details) Halogen-free Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Mounting Ø (min.)
(mm)
Mounting Ø (max.)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.07 €

1 Available 3 Days 21.3021.30 mm (max)-WhiteCable ties up to 5.2 mm width.Yes1593052Polyamide 6.6+85-403.703.7059.519.6TC-HC0203

Loading...

  1. 1

Basic information

Fastening method Screw fixing Product type Cable mount RoHS-compliant Yes

This page is Cable mount Screw fixing, part number 1593052.
You can find the detail information about specifications and dimensions on part number 1593052.

Variation of this product

Part Number
1593053
1593054
1593055
1593056
1593057
1593058
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Bundle Ø (max.)
(mm)
Bundle Ø range Cable tie width (max.)
(mm)
Colour Compatible with (details) Halogen-free Manufacturer part # Material Max. temperature
(°C)
Min. temperature
(°C)
Mounting Ø (min.)
(mm)
Mounting Ø (max.)
(mm)
Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)
Type (manufacturer type)

0.07 €

1 13 Days 99 mm (max)-WhiteFor cable ties up to 5 mm width.Yes1593053Polyamide 6.6+85-405.205.2059.519TC-HC0L203

0.08 €

1 Available 3 Days 99 mm (max)-WhiteCable ties up to 5.4 mm width.Yes1593054Polyamide 6.6+85-404.204.206.21019.1TC-HC0R203

0.08 €

1 Available 3 Days ---WhiteCable ties up to 5.1 mm widthYes1593055Polyamide 6.6+85-403.503.5071015TC-HC1203

0.08 €

1 Available 3 Days ---WhiteFor cable ties up to 4 mm width.Yes1593056Polyamide 6.6+85-403.303.305.8712.8TC-HC1S203

0.11 €

1 Available 3 Days ---White-Yes1593057Polyamide 6.6+85-406.306.309.81616TC-HC2203

0.11 €

1 Available 3 Days ---White-Yes1593058Polyamide 6.6+85-406.506.509.81623TC-HC2L203

Tech Support