Pin Strip (AWHC 40-0111-T)

Pin Strip AWHC 40-0111-T
  • Volume Discount

Product Details:

Manufacturer part number: AWHC 40-0111-T

Brand: ASSMANN WSW

Price: 3.93

Delivery time: 3 Days


Technical Data:

Manufacturer part #: AWHC 40-0111-T

Number of pins: 2 x 20

Pins per row: 20

Product size (width): 61.05 mm

Total number of pins: 40


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

AWHC 40-0111-T

Part Number
AWHC 40-0111-T
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Manufacturer part # Number of pins Pins per row Product size (width)
(mm)
Total number of pins Type (manufacturer type)

3.93 €

1 Available 3 Days AWHC 40-0111-T2 x 202061.0540AWHC 40-0111-T

Loading...

  1. 1

Basic information

Board contact surface Gold plated Case material PBT Colour Grey
Connection (components) Cut & Clip Connection - Connector type Pin strip. straight
Connector contact surface Gold plated Contact material Brass Contact spacing(mm) 2.54
Max. temperature(°C) +105 Min. temperature(°C) -40 Nominal current(A) 3
Nominal voltage(V AC) 500 No. of rows 2 Product size (height)(mm) 12.4
Product size (length)(mm) 8.3 Product type Pin strip RoHS-compliant Yes

This page is Pin Strip, part number AWHC 40-0111-T.
You can find the detail information about specifications and dimensions on part number AWHC 40-0111-T.

Variation of this product

Part Number
AWHC 10-0111-T
AWHC 14-0111-T
AWHC 20-0111-T
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Manufacturer part # Number of pins Pins per row Product size (width)
(mm)
Total number of pins Type (manufacturer type)

2.57 €

1 Available 3 Days AWHC 10-0111-T2 x 5522.9510AWHC 10-0111-T

2.89 €

1 Available 3 Days AWHC 14-0111-T2 x 7728.0314AWHC 14-0111-T

2.89 €

1 Available 3 Days AWHC 20-0111-T2 x 101035.6520AWHC 20-0111-T

Tech Support