Ferrule【100 Pieces Per Package】 (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1091263

Part Number
1091263
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Insulation type Insulation material Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

2.05 €

100 Pieces Per Package

1 pack Available 3 Days 16Metal-1 x 1.50 mm² x 7 mm1.501 x 1.50Not insulated-109126377EN 15-07

Loading...

  1. 1

Basic information

Contact material Copper silver plated No. of leads 1 Product type Ferrule
RoHS-compliant Yes

This page is Ferrule, part number 1091263.
You can find the detail information about specifications and dimensions on part number 1091263.

Variation of this product

Part Number
1091259
1091261
1091264
1091268
1091270
1091271
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Insulation type Insulation material Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

2.37 €

100 Pieces Per Package

1 pack Available 3 Days 20Metal-1 x 0.75 mm² x 6 mm0.751 x 0.75Not insulated-109125966EN 075-06

1.44 €

100 Pieces Per Package

1 pack 3 Days 18Metal-1 x 1 mm² x 6 mm11 x 1Not insulated-109126166EN 10-06

4.71 €

100 Pieces Per Package

1 pack Available 3 Days 8Metal-1 x 10 mm² x 12 mm101 x 10Not insulated-10912641212EN 100-12

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 10Metal-1 x 6 mm² x 12 mm61 x 6Not insulated-10912681212EN60-12.

7.35 €

100 Pieces Per Package

1 pack Available 3 Days 6BlueDIN1 x 16 mm² x 12 mm161 x 16Partially insulatedPVC109127022.212E160-12 BL

2.89 €

100 Pieces Per Package

1 pack Available 3 Days 14BlueDIN1 x 2.50 mm² x 8 mm2.501 x 2.50Partially insulatedPVC109127115.28E 25-08 BL

Tech Support