Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1091293
Part Number
|
---|
1091293 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | AWG max. | Colour | Country colour code | Cross-section x Length | Cross section (per pin/core) (mm²) | Cross section (based on core number) (mm²) | Insulation type | Insulation material | Manufacturer part # | Product size (length) (mm) | Sleeve length (mm) | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.05 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 22 | Orange | DE | 1 x 0.50 mm² x 8 mm | 0.50 | 1 x 0.50 | Partially insulated | PVC | 1091293 | 14 | 8 | E 050-08 OR |
Loading...
Contact material | Copper silver plated | No. of leads | 1 | Product type | Ferrule |
---|---|---|---|---|---|
RoHS-compliant | Yes |
This page is Ferrule, part number 1091293.
You can find the detail information about specifications and dimensions on part number 1091293.
Configure
Basic Attributes
AWG max.
Colour
Country colour code
Cross-section x Length
Cross section (per pin/core)(mm²)
Cross section (based on core number)(mm²)
Insulation type
Insulation material
Manufacturer part #
Product size (length)(mm)
Sleeve length(mm)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
1091264 |
1091268 |
1091270 |
1091294 |
1091297 |
1091298 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | AWG max. | Colour | Country colour code | Cross-section x Length | Cross section (per pin/core) (mm²) | Cross section (based on core number) (mm²) | Insulation type | Insulation material | Manufacturer part # | Product size (length) (mm) | Sleeve length (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 8 | Metal | - | 1 x 10 mm² x 12 mm | 10 | 1 x 10 | Not insulated | - | 1091264 | 12 | 12 | EN 100-12 | |
4.13 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 10 | Metal | - | 1 x 6 mm² x 12 mm | 6 | 1 x 6 | Not insulated | - | 1091268 | 12 | 12 | EN60-12. | |
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 6 | Blue | DIN | 1 x 16 mm² x 12 mm | 16 | 1 x 16 | Partially insulated | PVC | 1091270 | 22.2 | 12 | E160-12 BL | |
3.11 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 12 | Orange | FR | 1 x 4 mm² x 9 mm | 4 | 1 x 4 | Partially insulated | PVC | 1091294 | 16.5 | 9 | E 40-09 OR | |
2.89 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 10 | Red | - | 1 x 6 mm² x 12 mm | 6 | 1 x 6 | Partially insulated | PVC | 1091297 | 20 | 12 | E60-12 RD | |
6.84 € | 100 Pieces Per Package | 1 pack | Available | 3 Days | 8 | Red | DIN | 1 x 10 mm² x 18 mm | 10 | 1 x 10 | Partially insulated | PVC | 1091298 | 27.5 | 18 | E 100-18 RD |