Twin ferrule【100 Pieces Per Package】 (1091315)

Twin ferrule 1091315
  • Volume Discount

Product Details:

Manufacturer part number: 1091315

Brand: TRU COMPONENTS

Price: 7.88

Delivery time: 3 Days


Technical Data:

AWG max.: 12

Colour: Grey

Country colour code: DIN

Cross-section x Length: 1 x 4 mm² x 12 mm

Cross section (per pin/core): 4 mm²


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1091315

Part Number
1091315
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

7.88 €

100 Pieces Per Package

1 pack Available 3 Days 12GreyDIN1 x 4 mm² x 12 mm41 x 4109131523.112TE 40-12 GY

Loading...

  1. 1

Basic information

Contact material Copper silver plated Insulation type Partially insulated Insulation material PVC
No. of leads 1 Product type Twin ferrule RoHS-compliant Yes

This page is Twin ferrule, part number 1091315.
You can find the detail information about specifications and dimensions on part number 1091315.

Variation of this product

Part Number
1091314
1091316
1091317
1091321
1091323
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountStandard
Shipping Days
?
AWG max. Colour Country colour code Cross-section x Length Cross section (per pin/core)
(mm²)
Cross section (based on core number)
(mm²)
Manufacturer part # Product size (length)
(mm)
Sleeve length
(mm)
Type (manufacturer type)

4.45 €

100 Pieces Per Package

1 pack Available 3 Days 14GreyFR1 x 2.50 mm² x 10 mm2.501 x 2.50109131418.510TE25-10 GY

3.11 €

100 Pieces Per Package

1 pack Available 3 Days 20Light blueFR1 x 0.75 mm² x 8 mm0.751 x 0.75109131614.78TE 075-08 LB

3.11 €

100 Pieces Per Package

1 pack Available 3 Days 22OrangeDE1 x 0.50 mm² x 8 mm0.501 x 0.50109131714.58TE 050-08 OR

3.61 €

100 Pieces Per Package

1 pack Available 3 Days 16BlackDIN1 x 1.50 mm² x 8 mm1.501 x 1.50109132115.58TE 15-08 10 piece BK

3.93 €

100 Pieces Per Package

1 pack Available 3 Days 22WhiteDIN1 x 0.50 mm² x 8 mm0.501 x 0.50109132314.58TE 050-08 WT

Tech Support