Manufacturer part number: MCX6F
Brand: ECON CONNECT
Price: 5.01 €
Delivery time: 3 Days
Connector type: Socket. right angle
Manufacturer part #: MCX6F
Type (manufacturer type): MCX 6F
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MCX6F
Case material | Brass gold plated | Connection (components) | Solder pins | Contact material | Brass gold plated |
---|---|---|---|---|---|
Impedance (integer)(Ω) | 50 | Insulation material | PTFE | Insulation resistance | 5000 MOHM |
Product type | MCX connector | RoHS-compliant | Yes | Seal type | Push-Pull |
This page is MCX connector, part number MCX6F.
You can find the detail information about specifications and dimensions on part number MCX6F.
Part Number |
---|
MCX7FG5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Connector type | Manufacturer part # | Type (manufacturer type) |
---|---|---|---|---|---|---|---|
3.93 € | 1 | Available | 3 Days | Socket. straight | MCX7FG5 | MCX 7FG 5 |