Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
52780400
Case features | halogen-free | Colour | Grey-white (RAL 7035) | Halogen-free | Yes |
---|---|---|---|---|---|
Internal thread | PG13.5 | Manufacturer part # | 52780400 | Material | Polyamide |
Max. temperature(°C) | +80 | Min. temperature(°C) | -30 | Product size (height)(mm) | 6 |
Product type | Locknut | RoHS-compliant | Yes | Spanner size(mm) | 27 |
Type (manufacturer type) | GMO 13 |
This page is GMO Locknut, part number 52780400.
You can find the detail information about specifications and dimensions on part number 52780400.