Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
12702500
Case features | halogen-free | Clamp Ø(mm) | 18 | Colour | Grey-white (RAL 7035) |
---|---|---|---|---|---|
External thread | M32 | Halogen-free | Yes | IP rating | IP68 |
Manufacturer part # | 12702500 | Material | Polyamide | Max. temperature(°C) | +80 |
Min. temperature(°C) | -30 | Product type | Cable gland | RoHS-compliant | Yes |
Spanner size(mm) | 33 | Terminal Ø (max.)(mm) | 25 | Type (manufacturer type) | MBFO 32 |
This page is MBFO Cable gland, part number 12702500.
You can find the detail information about specifications and dimensions on part number 12702500.