Cable gland (1593304)

Cable gland 1593304
  • Volume Discount

Product Details:

Manufacturer part number: 1593304

Brand: TRU COMPONENTS

Price: 1.33

Delivery time: 3 Days


Technical Data:

Clamp Ø: 3 mm

Colour: Silver-grey (RAL 7001)

External thread: M12

Manufacturer part #: 1593304

Terminal Ø (max.): 6.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1593304

Part Number
1593304
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Clamp Ø
(mm)
Colour External thread Manufacturer part # Terminal Ø (max.)
(mm)
Thread length
(mm)
Type (manufacturer type)

1.33 €

1 Available 3 Days 3Silver-grey (RAL 7001)M1215933046.57.9TC-AGR12LGY3203

Loading...

  1. 1

Basic information

Halogen-free No IP rating IP68 Material Polyamide
Product type Cable gland RoHS-compliant Yes

This page is Cable gland, part number 1593304.
You can find the detail information about specifications and dimensions on part number 1593304.

Variation of this product

Part Number
1593009
1593010
1593011
1593305
1593306
1593307
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Clamp Ø
(mm)
Colour External thread Manufacturer part # Terminal Ø (max.)
(mm)
Thread length
(mm)
Type (manufacturer type)

1.33 €

1 Available 3 Days 3.5Grey-white (RAL 7035)PG7159300967.9TC-EGRWW7GY4203

1.53 €

1 Available 3 Days 5Black (RAL 9005)PG111593010107.9TC-EGRWW11203

1.53 €

1 Available 3 Days 6Black (RAL 9005)PG13.51593011128.9TC-EGRWW13.5203

1.33 €

1 Available 3 Days 5Silver-grey (RAL 7001)M1615933051015.5TC-AGR16GY3203

1.85 €

1 Available 3 Days 10Silver-grey (RAL 7001)M2015933061415TC-AGR20GY3203

2.05 €

1 Available 3 Days 13Silver-grey (RAL 7001)M2515933071815.2TC-AGR25GY3203

Tech Support