D-SUB Housing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
A-FT 09
A-FT 15
A-FT 25
A-FT 37
AGP 09 G-METALL
AGP 15 G-METALL
AGP 25 G-METALL
AMET-09 RS
AMET-09 RS-45
AMET 15 RS
AMET-15 RS-45
AMET-25 RS
AMET-25 RS-45
AMET-37 RS
AMET-37 RS-45
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Case material Colour Connection angle
(°)
Connection Connector features Manufacturer part # Material (details) Number of pins Type (manufacturer type) Type (misc.)

1.53 €

1 Available 3 Days PlasticBlack180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipA-FT 09Thermoplastic material9|9A-FT 09Long locking screws

1.53 €

1 Available 3 Days PlasticBlack180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipA-FT 15Thermoplastic material15|15A-FT 15Long locking screws

1.53 €

1 Available 3 Days PlasticBlack180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipA-FT 25Thermoplastic material25|25A-FT 25Long locking screws

2.05 €

1 Available 3 Days PlasticBlack180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipA-FT 37Thermoplastic material37|37A-FT 37Long locking screws

3.61 €

1 Available 3 Days MetalSilver180-Enclosure|+ strain relief clipAGP 09 G-METALLMetal9AGP 09 G-METALL-

5.01 €

1 Available 3 Days MetalSilver180-Enclosure|+ strain relief clipAGP 15 G-METALLMetal15AGP 15 G-METALLD-Sub connector housing

5.75 €

1 Available 3 Days MetalSilver180-Enclosure|+ strain relief clipAGP 25 G-METALLMetal25AGP 25 G-METALLD-Sub connector housing

3.93 €

1 Available 3 Days MetalSilver180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET-09 RS-9AMET-09 RSlong locking screw

3.93 €

1 Available 3 Days MetalSilver45-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET-09 RS-45-9AMET-09 RS-45long sealing screws

3.93 €

1 Available 3 Days MetalSilver180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET 15 RS-15AMET 15 RSlong locking screw

4.13 €

1 Available 3 Days MetalSilver45-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET-15 RS-45-15AMET-15 RS-45Long sealing screws

4.13 €

1 Available 3 Days MetalSilver180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET-25 RS-25AMET-25 RSlong locking screws

4.13 €

1 Available 3 Days MetalSilver45-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET-25 RS-45-25AMET-25 RS-45Long locking screw

5.23 €

1 Available 3 Days MetalSilver180-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET-37 RS-37AMET-37 RSlong lock screws

5.01 €

1 Available 3 Days MetalSilver45-Enclosure|+ 4-40 knurl head screw|+ strain relief clipAMET-37 RS-45-37AMET-37 RS-45long locking screw

Loading...

  1. 1

Basic information

Cable outlets 1 Product type D-SUB housing RoHS-compliant Yes

Tech Support