Industrial LED indicator light (LF2B-C4P-ATHWW2-1M)

Industrial LED indicator light LF2B-C4P-ATHWW2-1M
  • Volume Discount

Product Details:

Manufacturer part number: LF2B-C4P-ATHWW2-1M

Brand: IDEC

Price: 163.96

Delivery time: 3 Days


Technical Data:

Luminous flux (phi): 360 lm

Max. operating voltage: 264 V DC

Min. operating voltage: 90 V AC

Min. operating voltage: - V DC

Operating voltage (range): 90 - 264 V DC


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LF2B-C4P-ATHWW2-1M

Part Number
LF2B-C4P-ATHWW2-1M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Luminous flux (phi)
(lm)
Max. operating voltage
(V DC)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Power
(W)
Product size (length)
(mm)
Type Type (manufacturer type)

163.96 €

1 Available 3 Days 36026490-90 - 264 V DC230-7.5330LF2B-C 4 P-ATHWW 2-1 mLF2B-C4P-ATHWW2-1M

Loading...

  1. 1

Basic information

Colour White Colour temperature type(K) 5500 Connection (components) Open end cable
Energy efficiency rating Doesn't apply IP rating IP65 Lead length(m) 1
LED warning light features Frame (satinised) Max. temperature(°C) 55 Min. temperature(°C) -30
Product size (height)(mm) 29 Product size (width)(mm) 40 Product type Industrial LED indicator light

This page is Industrial LED indicator light, part number LF2B-C4P-ATHWW2-1M.
You can find the detail information about specifications and dimensions on part number LF2B-C4P-ATHWW2-1M.

Variation of this product

Part Number
LF2B-B4P-ATHWW2-1M
LF2B-C4P-BTHWW2-1M
LF2B-D4P-ATHWW2-1M
LF2B-D4P-BTHWW2-1M
LF2B-E4P-ATHWW2-1M
LF2B-F4P-ATHWW2-1M
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Luminous flux (phi)
(lm)
Max. operating voltage
(V DC)
Min. operating voltage
(V AC)
Min. operating voltage
(V DC)
Operating voltage (range) Operating voltage
(V AC)
Operating voltage
(V DC)
Power
(W)
Product size (length)
(mm)
Type Type (manufacturer type)

147.05 €

1 Available 3 Days 18026490-90 - 264 V DC230-3.8210LF2B-B4P-ATHWW 2-1 mLF2B-B4P-ATHWW2-1M

169.43 €

1 Available 3 Days 36030-10.710.7 - 30 V DC-244.9330LF2B-C 4 P-BTHWW 2-1 mLF2B-C4P-BTHWW2-1M

224.08 €

1 Available 34 Days 72026490-90 - 264 V DC230-9.2580LF2B-D4P-ATHWW 2-1 mLF2B-D4P-ATHWW2-1M

240.48 €

1 Available 98 Days 72030-10.710.7 - 30 V DC-2410.6580LF2B-D4P-BTHWW 2-1 mLF2B-D4P-BTHWW2-1M

283.12 €

1 Available 84 Days 108026490-90 - 264 V DC230-14.3830LF2B-E4P-ATHWW 2-1 mLF2B-E4P-ATHWW2-1M

366.21 €

1 Available 28 Days 144026490-90 - 264 V DC230-21.81080LF2B-F4P-ATHWW 2-1 mLF2B-F4P-ATHWW2-1M

Tech Support