D-SUB pin strip (15-000573)

D-SUB pin strip 15-000573
  • Volume Discount

Product Details:

Manufacturer part number: 15-000573

Brand: CONEC

Price: 15.87

Delivery time: 36 Days


Technical Data:

Connection (components): Solder bucket

Connector features: -

IP rating: IP67

Manufacturer part #: 15-000573

Material (details): -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

15-000573

Part Number
15-000573
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Connection (components) Connector features IP rating Manufacturer part # Material (details) No. of rows Number of pins Temperature range
(°C)
Test voltage
(V)
Type (manufacturer type) Type (misc.)

15.87 €

1 Available 36 Days Solder bucket-IP6715-000573-29|9--15-000573Pin strip

Loading...

  1. 1

Basic information

Connection angle(°) 180 Connector type Plug. vertical mount Product type D-SUB pin strip

This page is D-SUB pin strip, part number 15-000573.
You can find the detail information about specifications and dimensions on part number 15-000573.

Variation of this product

Part Number
15-000583
163X10169X
163X10189X
163X10199X
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Connection (components) Connector features IP rating Manufacturer part # Material (details) No. of rows Number of pins Temperature range
(°C)
Test voltage
(V)
Type (manufacturer type) Type (misc.)

19.16 €

1 Available 3 Days Solder bucket-IP6715-000583-215|15--15-000583Pin strip

5.01 €

1 Available 3 Days Crimp+ clearance hole-163X10169XZinc-plated steel315-55 - 1251000163X10169X-

6.84 €

1 Available 3 Days Crimp+ clearance hole-163X10189XZinc-plated steel344-55 - 1251000163X10189X-

7.88 €

1 Available 3 Days Crimp+ clearance hole-163X10199XZinc-plated steel362-55 - 1251000163X10199X-

Tech Support