Cable tie【1-1,000 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
1566204
1570838
1577923
1577993
1578001
1578007
1578013
1578017
1578023
1578027
1578031
1578033
1578041
1578044
1578047
1578053
1578055
1578059
1578067
1578069
1578072
1578075
1578079
1578085
1578087
1578088
1578093
1578099
1578105
1592751
1592753
1592754
1592756
1592757
1592759
1592760
1592765
1592777
1592781
1592782
1592783
1592784
1592789
1592790
1592791
1592794
1592795
1592796
1592797
1592798
1592799
1592800
1592801
1592803
1592804
1592805
1592811
1592812
1592813
1592814
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cable tie features Cable tie width
(mm)
Cable tie length
(mm)
Colour Fire protection properties Gearing Halogen-free Industrial goods Manufacturer part # Marking area Material Max. bundle diameter
(mm)
Max. sheet thickness
(mm)
Max. temperature
(°C)
Minimum holding force
(N)
Min. temperature
(°C)
Product type Type (manufacturer type) Writing area Writing area width
(mm)
Writing area length
(mm)

5.01 €

10 Pieces Per Package

1 pack Available 3 Days -4.60127Silver-None--546573-Stainless steel25-+500--40Cable tie546573---

5.01 €

10 Pieces Per Package

1 pack Available 3 Days -4.60201Silver-None--546574-Stainless steel50-+500--40Cable tie546574---

1.85 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant1.90150White-InsideNo-1577923-Polyamide 6.635-+85--35Cable tie1577923---

5.75 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant3.60370White-InsideNo-1577993-Polyamide 6.698-+85--35Cable tie1577993---

3.11 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant3.80200White-InsideNo-1578001-Polyamide 6.650-+85--35Cable tie1578001---

6.84 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant4.60350White-InsideNo-1578007-Polyamide 6.690-+85--35Cable tie1578007---

8.40 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant4.60500White-InsideNo-1578013-Polyamide 6.6150-+85--35Cable tie1578013---

5.23 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant4.8200White-InsideNo-1578017-Polyamide 6.650-+85--35Cable tie1578017---

7.35 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant4.8350White-InsideNo-1578023-Polyamide 6.690-+85--35Cable tie1578023---

8.93 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant4.8400White-InsideNo-1578027-Polyamide 6.6105-+85--35Cable tie1578027---

8.93 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant4.8500White-InsideNo-1578031-Polyamide 6.6150-+85--35Cable tie1578031---

4.45 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant5.20200White-InsideNo-1578033-Polyamide 6.650-+85--35Cable tie1578033---

9.45 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant5.20400White-InsideNo-1578041-Polyamide 6.6105-+85--35Cable tie1578041---

11.61 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant5.50500Black-InsideNo-1578044-Polyamide 6.6150-+85--35Cable tie1578044---

6.28 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant5.80200White-InsideNo-1578047-Polyamide 6.650-+85--35Cable tie1578047---

7.88 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant5.80350White-InsideNo-1578053-Polyamide 6.690-+85--35Cable tie1578053---

9.45 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant5.80400White-InsideNo-1578055-Polyamide 6.6105-+85--35Cable tie1578055---

5.75 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.20200White-InsideNo-1578059-Polyamide 6.650-+85--35Cable tie1578059---

11.61 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.20400White-InsideNo-1578067-Polyamide 6.6105-+85--35Cable tie1578067---

13.75 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.20450White-InsideNo-1578069-Polyamide 6.6110-+85--35Cable tie1578069---

16.93 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.20650Black-InsideNo-1578072-Polyamide 6.6190-+85--35Cable tie1578072---

6.28 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.60200White-InsideNo-1578075-Polyamide 6.650-+85--35Cable tie1578075---

9.99 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.50350White-InsideNo-1578079-Polyamide 6.650-+85--35Cable tie1578079---

12.67 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.60400White-InsideNo-1578085-Polyamide 6.6105-+85--35Cable tie1578085---

13.75 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.80450White-InsideNo-1578087-Polyamide 6.6110-+85--35Cable tie1578087---

14.81 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant7.80500Black-InsideNo-1578088-Polyamide 6.6150-+85--35Cable tie1578088---

17.99 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant8.80500White-InsideNo-1578093-Polyamide 6.6150-+85--35Cable tie1578093---

26.77 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant8.80700White-InsideNo-1578099-Polyamide 6.6205-+85--35Cable tie1578099---

37.51 €

100 Pieces Per Package

1 pack Available 3 Days Heat-resistant8.801000White-InsideNo-1578105-Polyamide 6.6300-+85--35Cable tie1578105---

0.60 €

1 Available 3 Days Screw base7150WhiteUL94 V2.InsideYes-1592751-Polyamide 6.645-+500--40Cable tieTC-PMA150203---

1.53 €

1 Available 98 Days -7.90300Silver-InsideYes-1592753-Stainless steel80-+5001112-40Cable tieTC-BST-300L203---

0.51 €

1 Available 3 Days Double head9510Black-OutsideYes-1592754-Polyamide 6.6130-+85535-40Cable tieTC-DK-510BK203---

3.61 €

100 Pieces Per Package

1 pack Available 3 Days Releasable3.60102EcruUL 94 V-2InsideYes-1592756-Polyamide 6.625-+85177-40Cable tieTC-RCV100203---

5.23 €

100 Pieces Per Package

1 pack Available 3 Days Releasable4.60150EcruUL 94 V-2InsideYes-1592757-Polyamide 6.639-+85216-40Cable tieTC-RCV150203---

19.16 €

1,000 Pieces Per Package

1 pack Available 3 Days -2.50150Ecru-InsideYes-1592759-Polyamide 6.636-+8580-40Cable tieTC-CV150SK203---

10.56 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof7.60150Black-InsideYes-1592760-Polyamide 6.636-+85535-40Cable tieTC-CVR150LBK203---

17.99 €

100 Pieces Per Package

1 pack Available 3 Days Double head|UV-proof9360Ecru-OutsideYes-1592765-Polyamide 6.6103-+85534-40Cable tieTC-DL360203---

0.96 €

1 Available 3 Days -4.60152Silver-InsideYes-1592777-Stainless steel36-+500445-40Cable tieTC-BST-152203---

0.37 €

1 Available 3 Days -10120Black-InsideYes-1592781-Polyamide 6.627-+85--40Cable tieTC-MAT-120BK203---

0.15 €

1 Available 3 Days Double head6132Black-InsideYes-1592782-Polyamide 6.635-+85225-40Cable tieTC-DK-132SBK203---

0.27 €

1 Available 3 Days Double head9265Black-OutsideYes-1592783-Polyamide 6.673-+85535-40Cable tieTC-DK-265BK203---

0.35 €

1 Available 3 Days Double head9360Black-OutsideYes-1592784-Polyamide 6.6103-+85535-40Cable tieTC-DK-360BK203---

10.56 €

100 Pieces Per Package

1 pack Available 3 Days Releasable4.8300EcruUL 94 V-2InsideYes-1592789-Polyamide 6.688-+85216-40Cable tieTC-RCV300203---

13.75 €

100 Pieces Per Package

1 pack Available 3 Days Releasable4.8370EcruUL 94 V-2InsideYes-1592790-Polyamide 6.6105-+85216-40Cable tieTC-RCV370203---

35.36 €

50 Pieces Per Package

1 pack Available 3 Days Releasable9914EcruUL 94 V-2InsideYes-1592791-Polyamide 6.6275-+85785-40Cable tieTC-RCV914-50203---

5.75 €

100 Pieces Per Package

1 pack Available 3 Days -4.8160Ecru-InsideYes-1592794-Polyamide 6.640-+85225-40Cable tieTC-CV160L203---

10.56 €

100 Pieces Per Package

1 pack Available 3 Days -7.60200Ecru-InsideYes-1592795-Polyamide 6.652-+85535-40Cable tieTC-CV200L203---

6.84 €

100 Pieces Per Package

1 pack Available 3 Days -3.60265Ecru-InsideYes-1592796-Polyamide 6.673-+85175-40Cable tieTC-CV265203---

2.89 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof2.50120Black-InsideYes-1592797-Polyamide 6.627-+85175-40Cable tieTC-CVR120BK203---

2.37 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof2.50120Black-InsideYes-1592798-Polyamide 6.627-+8580-40Cable tieTC-CVR120SBK203---

4.13 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof3.60150Black-InsideYes-1592799-Polyamide 6.636-+85175-40Cable tieTC-CVR150BK203---

3.11 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof2.50150Black-InsideYes-1592800-Polyamide 6.636-+8580-40Cable tieTC-CVR150SBK203---

3.61 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof2.50200Black-InsideYes-1592801-Polyamide 6.655-+8580-40Cable tieTC-CVR200MBK203---

2.05 €

100 Pieces Per Package

1 pack Available 3 Days -2.50100Blue-InsideYes-1592803-Polyamide 6.622-+8580-40Cable tieTC-CV100203---

3.93 €

100 Pieces Per Package

1 pack Available 3 Days -2.50203Blue-InsideYes-1592804-Polyamide 6.655-+8580-40Cable tieTC-CV200M203---

6.28 €

100 Pieces Per Package

1 pack Available 3 Days -3.60203Blue-InsideYes-1592805-Polyamide 6.655-+85175-40Cable tieTC-CV200A203---

8.40 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof7.60120Black-InsideYes-1592811-Polyamide 6.627-+85535-40Cable tieTC-CVR120LLW203---

6.28 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof3.60200Black-InsideYes-1592812-Polyamide 6.652-+85175-40Cable tieTC-CVR200AW203---

4.13 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof2.50200Black-InsideYes-1592813-Polyamide 6.652-+8580-40Cable tieTC-CVR200MW203---

7.88 €

100 Pieces Per Package

1 pack Available 3 Days UV-proof3.60265Black-InsideYes-1592814-Polyamide 6.673-+85175-40Cable tieTC-CVR265W203---

Loading...

Basic information

RoHS-compliant Yes

Tech Support