Manufacturer part number: 1566692
Brand: TRU COMPONENTS
Price: 0.04 €
Delivery time: 3 Days
Cable tie length: 127 mm
Manufacturer part #: 549865
Max. bundle diameter: 35 mm
Type (manufacturer type): ST-127 TB
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1566692
Cable tie features | Stepless adjustment | Cable tie width(mm) | 2 | Colour | Ecru |
---|---|---|---|---|---|
Gearing | None | Halogen-free | No | Material | PP |
Max. temperature(°C) | +80 | Min. temperature(°C) | -10 | Product type | Snap lock fastener |
RoHS-compliant | Yes |
This page is Snap lock fastener, part number 1566692.
You can find the detail information about specifications and dimensions on part number 1566692.
Part Number |
---|
1565115 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Cable tie length (mm) | Manufacturer part # | Max. bundle diameter (mm) | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|
0.05 € | 1 | Available | 3 Days | 225 | 549878 | 45 | ST-225 TB |