Edge connector (receptacle)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

86091326114765V1LF

Part Number
86091326114765V1LF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

5.75 €

1 Available 8 Days

Loading...

  1. 1

Basic information

Number of Positions 32 Connector Type Edge connector. straight Case material Thermoplastic UL94V-O
Colour Grey Configuration (a+b) Connection (components) Print
Connector orientation Perpendicular (to the PCB) Contact material Copper alloy Contact spacing(mm) 2.54
Contact surface Gold plated DIN standard (connector) B Manufacturer part # 86091326114765V1LF
Max. temperature(°C) +125 Min. temperature(°C) -55 Nominal current(A) 1.5
Nominal voltage(V) 1000 No. of rows 2 Number of pins 32
Pins per row 32 Product size (height)(mm) 15.6 Product size (width)(mm) 95
Product size (length)(mm) 8.1 Product type Edge connector (receptacle) Standards/certification marks DIN 41612
Type (manufacturer type) 86091326114765 V1LF

This page is Edge connector (receptacle), part number 86091326114765V1LF.
You can find the detail information about specifications and dimensions on part number 86091326114765V1LF.

Tech Support