FCI Pin strip (standard) (77315-424-36LF)

FCI Pin strip (standard) 77315-424-36LF
  • Volume Discount

Product Details:

Manufacturer part number: 77315-424-36LF

Brand: AMPHENOL ICC

Price: 3.40

Delivery time: 3 Days


Technical Data:

Number of Positions: 36

Connector Type: Pin strip. right angle

Connector orientation: Parallel (to the PCB)

Contact surface: Tin plated

Manufacturer part #: 77315-424-36LF


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

77315-424-36LF

Part Number
77315-424-36LF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number of Positions Connector Type Connector orientation Contact surface Manufacturer part # No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

3.40 €

1 Available 3 Days 36Pin strip. right angleParallel (to the PCB)Tin plated77315-424-36LF10.622.856.705362.4-91.44

Loading...

  1. 1

Basic information

Case material Thermoplastic UL94V-O Colour Black Connection (components) Print
Contact material Phosphor bronze Contact spacing(mm) 2.54 Industrial goods No
Max. temperature(°C) +125 Min. temperature(°C) -65 Nominal current(A) 3
Nominal voltage(V) 1500 Pin shape Square Product type Pin strip (standard)
Separable Yes Type (manufacturer type) Dubox/PV/mountain stik

This page is FCI Pin strip (standard), part number 77315-424-36LF.
You can find the detail information about specifications and dimensions on part number 77315-424-36LF.

Variation of this product

Part Number
77313-101-10LF
77313-101-20LF
77313-102-14LF
77315-418-36LF
77315-824-36LF
77317-804-72LF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Number of Positions Connector Type Connector orientation Contact surface Manufacturer part # No. of rows Pin diameter
(mm)
Pin length (PCB)
(mm)
Pin length (receptacle)
(mm)
Pins per row Product size (height)
(mm)
Product size (width)
(mm)
Product size (length)
(mm)

0.68 €

1 Available 3 Days 10Pin strip. straightPerpendicular (to the PCB)Gold plated77313-101-10LF20.662.415.84510.84.8325.4

1.85 €

1 Available 3 Days 20Pin strip. straightPerpendicular (to the PCB)Gold plated77313-101-20LF20.662.415.841010.84.8350.8

1.33 €

1 Available 3 Days 14Pin strip. straightPerpendicular (to the PCB)Gold plated77313-102-14LF20.663.425.84711.84.8335.56

3.40 €

1 Available 3 Days 36Pin strip. right angleParallel (to the PCB)Gold plated77315-418-36LF10.623.055.84362.4-91.44

4.45 €

1 Available 3 Days 36Pin strip. right angleParallel (to the PCB)Gold plated77315-824-36LF10.622.856.705362.4-91.44

8.40 €

1 Available 3 Days 72Pin strip. right angleParallel (to the PCB)Tin plated77317-804-72LF20.623.105.84364.83--

Tech Support