Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
JW1FSN24
Part Number
|
---|
JW1FSN24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 20 | 12.8 | - | -40 - +85 | Open contacts 1000 Vrms for 1 min.. between contacts and coil 5000 Vrms for 1 min. | - | - | - | - | 24 | 530 | - | AgNi | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | - | - | - | 5 x 106 | - | - | - | - | 30V/DC/250 | +85 | - | - | - | - | 24 | 31.2 | - | 530 | - | 28.6 | 1100 | - | - | - | 10 | 10 | - | (bij 5 V/DC) 100 | - | - | - | - | - | 30|250 | Max 2500 VA/300 | 300|2500 | - | JW1FSN24 | JW1FSN24 | monostabile | - |
Loading...
Connection (components) | Solder pins | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB relay, part number JW1FSN24.
You can find the detail information about specifications and dimensions on part number JW1FSN24.
Configure
Basic Attributes
Air/creeping distance
Breakdown voltage(V RMS)
Breaking capacity(mV/DC)
Breaking capacity(V DC)
Coil nominal voltage(V AC)
Coil rating(VA)
Creepage distance (coil/clips)(mm)
Dielectric strength
Dielectric strength(kV)
Dielectric strength(V)
Fall time(ms)
Insulation resistance(MΩ)
Max. pick-up voltage(V AC)
Max. pick-up voltage(V DC)
Min. pick-up voltage(V AC)
Min. pick-up voltage(V DC)
Nominal voltage (details)
Nominal voltage (details)(V)
Power consumption
Power(mW)
Response time(ms)
Shock resistance(m/s²)
Switching current (IS max.)
Switching current(A)
Switching capacity(VA)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching capacity(V DC)
Switch-on current(A)
Vibration resistance
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Breakdown voltage
Coil nominal voltage(V DC)
Coil rating(mW)
Contact material
Contact type
Control mode
Durability
Max. switching voltage(V AC)
Max. temperature(°C)
Nominal voltage (details)(V DC)
Operating voltage(V DC)
Power consumption(mW)
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching current (IS max.)(A)
Switching current (min.)(mA)
Switching voltage (max.)(V DC)
Switching capacity(W)
Switching capacity (max.)(W)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGQ20012 |
AGQ20024 |
AGQ2004H |
JW2SN12 |
JW2SN5 |
LKP1AF24 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 12 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 18 | - | +85 | - | 9 | - | - | 12 | - | - | - | - | 10.6 | 1028 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20012 | AGQ20012 | monostabile | - | |
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 24 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 28.8 | - | +85 | - | 18 | - | - | 24 | - | - | - | - | 10.6 | 2504 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20024 | AGQ20024 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 4.5 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contact) 2.5 | - | 5 x 107 | - | - | - | 6.75 | - | +85 | - | 3.38 | - | - | 4.5 | - | - | - | - | 10.6 | 145 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ2004H | AGQ2004H | monostabile | - | |
4.71 € | 1 | Available | 3 Days | 20 | 12.8 | - | -40 - +85 | Open contacts 1000 Vrms for 1 min.. between contacts and coil 5000 Vrms for 1 min. | - | - | - | - | 12 | 530 | - | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | - | 5 x 106 | - | - | - | - | 30V/DC | +85 | - | - | - | - | 12 | 15.6 | - | 530 | - | 28.6 | 270 | - | - | - | 5 | 5 | - | (bij 5 V=) 100 | - | - | - | - | - | 30|250 | 1250 VA/150 | 150|1250 | - | JW2SN12 | JW2SN12 | monostabile | - | |
4.71 € | 1 | Available | 3 Days | 20 | 12.8 | - | -40 - +85 | Open contacts 1000 Vrms for 1 min.. between contacts and coil 5000 Vrms for 1 min. | - | - | - | - | 5 | 530 | - | AgNi | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | - | - | 5 x 106 | - | - | - | - | 30V/DC | +85 | - | - | - | - | 5 | 6.5 | - | 530 | - | 28.6 | 47 | - | - | - | 5 | 5 | - | (bij 5 V=) 100 | - | - | - | - | - | 30|250 | 1250 VA/150 | 150|1250 | - | JW2SN5 | JW2SN5 | monostabile | - | |
2.37 € | 1 | Available | 3 Days | 25 | 11 | - | - | - | - | - | - | - | 24 | - | - | AgSnO2 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 6 | - | - | - | - | - | - | - | 31.2 | - | +70 | - | 16.8 | - | - | - | - | - | - | - | 24 | 1087 | - | - | - | 10 | - | - | - | - | - | - | - | - | 30|277 | - | 150|2770 | - | - | LKP1AF24 | - | - |