Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
S212
Part Number
|
---|
S212 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.93 € | 1 | Available | 3 Days | 10.4 | 28 | - | -40 - +65 | - | - | - | - | - | 12 | - | - | Ag + Au | 2 makers|2 breakers|2 NO / 2 NC | monostable. 1 coil | - | - | - | - | 1 x 108 | - | - | - | 22 | - | +65 | - | 8.4 | - | 12 | - | 22.0 | - | 200 | 200 | 12 | 720 | - | 50 g | 3 A/DC/4 A/AC | 4 | - | - | - | 90 W/1000 | - | - | - | - | 30|250 | - | 90|1000 | - | S212 | S212 | Signal relay | 10 - 55 Hz (at 3 mm peak-peak amplitude) |
Loading...
Connection (components) | Solder pins | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB relay, part number S212.
You can find the detail information about specifications and dimensions on part number S212.
Configure
Basic Attributes
Air/creeping distance
Breakdown voltage
Breakdown voltage(V RMS)
Breaking capacity(mV/DC)
Breaking capacity(V DC)
Coil nominal voltage(V AC)
Coil rating(mW)
Coil rating(VA)
Creepage distance (coil/clips)(mm)
Dielectric strength
Dielectric strength(kV)
Dielectric strength(V)
Fall time(ms)
Insulation resistance(MΩ)
Max. pick-up voltage(V AC)
Max. switching voltage(V AC)
Min. pick-up voltage(V AC)
Nominal voltage (details)
Nominal voltage (details)(V DC)
Power consumption
Response time(ms)
Switching current (IS max.)(A)
Switching current(A)
Switching current (min.)(mA)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching capacity(V DC)
Switching capacity(W)
Switch-on current(A)
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Coil nominal voltage(V DC)
Contact material
Contact type
Control mode
Durability
Max. pick-up voltage(V DC)
Max. temperature(°C)
Min. pick-up voltage(V DC)
Nominal voltage (details)(V)
Operating voltage(V DC)
Power consumption(mW)
Power(mW)
Product size (length)(mm)
Resistance (coil)(Ω)
Shock resistance(m/s²)
Switching current (IS max.)
Switching current (max.)(A)
Switching capacity(VA)
Switching voltage (max.)(V DC)
Switching capacity (max.)(W)
Type
Type (manufacturer type)
Type (misc.)
Vibration resistance
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGQ20012 |
AGQ20024 |
AGQ2004H |
S224 |
S25ULCSAD |
S412 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 12 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 18 | - | +85 | - | 9 | - | - | 12 | - | - | - | - | 10.6 | 1028 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20012 | AGQ20012 | monostabile | - | |
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 24 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 28.8 | - | +85 | - | 18 | - | - | 24 | - | - | - | - | 10.6 | 2504 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20024 | AGQ20024 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 4.5 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contact) 2.5 | - | 5 x 107 | - | - | - | 6.75 | - | +85 | - | 3.38 | - | - | 4.5 | - | - | - | - | 10.6 | 145 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ2004H | AGQ2004H | monostabile | - | |
17.99 € | 1 | Available | 3 Days | 10.4 | 28 | - | -40 - +65 | - | - | - | - | - | 24 | - | - | Ag + Au | 2 makers|2 breakers|2 NO / 2 NC | monostable. 1 coil | - | - | - | - | 1 x 108 | - | - | - | 44 | - | +65 | - | 16.8 | - | 24 | - | 44.0 | - | 202 | 200 | 12 | 2850 | - | 50 g | 3 A/DC/4 A/AC | 4 | - | - | - | 90 W/1000 | - | - | - | - | 30|250 | - | 90|1000 | - | S224 | S224 | Signal relay | 10 - 55 Hz (at 3 mm peak-peak amplitude) | |
17.99 € | 1 | Available | 3 Days | 10 | 12 | - | - | - | - | - | - | - | 5 | - | - | Ag + Au | 2 makers|2 breakers | monostable. 1 coil | - | - | - | - | 10 8 switching cycles | 10 | - | - | 9 | - | +65 | - | - | - | - | - | - | - | - | - | 28 | 130 | 15 | - | - | 4 | - | - | - | - | - | - | - | - | 48|250 | - | 90|1000 | - | - | S25ULCSAD | - | - | |
17.99 € | 1 | Available | 3 Days | 10.4 | 28 | - | -40 - +65 | - | - | - | - | - | 12 | - | - | Ag + Au | 4 makers|4 NO. 4PST | monostable. 1 coil | - | - | - | - | 1 x 108 | - | - | - | 22 | - | +65 | - | 8.4 | - | 12 | - | 22.0 | - | 200 | 200 | 12 | 720 | - | 50 g | 3 A/DC/4 A/AC | 4 | - | - | - | 90 W/1000 | - | - | - | - | 30|250 | - | 90|1000 | - | S412 | S412 | Signal relay | 10 - 55 Hz (at 3 mm peak-peak amplitude) |