Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DS1EM5
Part Number
|
---|
DS1EM5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | 9.8 | 9.9 | - | -40 - +70 | - | - | Min 16µA/10 | - | - | 5 | 400 | - | Ag + Au | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | between the opened contacts 1500 Veff (DS1-S 1000 Veff) | - | - | 1 x 108 | - | (at 500 V/DC) Min voltage:100 | - | 6 | - | +70 | - | 3.5 | - | 5 | - | 6 | - | 400 | - | 15 | 62.5 | - | - | - | 2 | 2 | - | - | 60 W/125 | - | - | 220V/DC/250 | - | 220|250 | - | 60|125 | - | DS1EM5 | DS1EM5 | Signal relay | - |
Loading...
Connection (components) | Solder pins | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB relay, part number DS1EM5.
You can find the detail information about specifications and dimensions on part number DS1EM5.
Configure
Basic Attributes
Air/creeping distance
Breakdown voltage
Breakdown voltage(V RMS)
Breaking capacity(V DC)
Coil nominal voltage(V AC)
Coil rating(VA)
Creepage distance (coil/clips)(mm)
Dielectric strength(kV)
Dielectric strength(V)
Fall time(ms)
Max. pick-up voltage(V AC)
Max. switching voltage(V AC)
Min. pick-up voltage(V AC)
Nominal voltage (details)
Nominal voltage (details)(V DC)
Power consumption
Power(mW)
Response time(ms)
Shock resistance(m/s²)
Switching current (IS max.)
Switching current(A)
Switching current (min.)(mA)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching capacity(V DC)
Switching capacity(W)
Switch-on current(A)
Vibration resistance
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Breaking capacity(mV/DC)
Coil nominal voltage(V DC)
Coil rating(mW)
Contact material
Contact type
Control mode
Dielectric strength
Durability
Insulation resistance(MΩ)
Max. pick-up voltage(V DC)
Max. temperature(°C)
Min. pick-up voltage(V DC)
Nominal voltage (details)(V)
Operating voltage(V DC)
Power consumption(mW)
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching current (IS max.)(A)
Switching capacity(VA)
Switching voltage(V AC)
Switching voltage (max.)(V DC)
Switching capacity (max.)(W)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGQ20012 |
AGQ20024 |
AGQ2004H |
DSP112F |
DSP124F |
DSP15FD |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 12 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 18 | - | +85 | - | 9 | - | - | 12 | - | - | - | - | 10.6 | 1028 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20012 | AGQ20012 | monostabile | - | |
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 24 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 28.8 | - | +85 | - | 18 | - | - | 24 | - | - | - | - | 10.6 | 2504 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20024 | AGQ20024 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 4.5 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contact) 2.5 | - | 5 x 107 | - | - | - | 6.75 | - | +85 | - | 3.38 | - | - | 4.5 | - | - | - | - | 10.6 | 145 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ2004H | AGQ2004H | monostabile | - | |
9.45 € | 1 | Available | 3 Days | 10.5 | 11 | Min 4 mm | -40 - +65 | 3000 Vrms between contact and coil. 1000 Vrms between open contacts. meets FCC Part 68 | - | - | Min 10µA/5 | - | 12 | 300 | - | AgSnO2 | 1 maker|1 breaker|1 NO / 1 NC | monostable. 1 coil | 4 | - | - | - | 5 x 107 | - | - | - | 15.6 | 30V/DC/250 | +65 | - | 9.6 | - | 12 | - | 15.6 | - | 300 | - | 20.2 | 480 | - | - | - | 5 | 5 | 5 | - | - | - | - | Max 30V/DC/250 | - | 30|250 | - | 150|1250 | - | DSP112F | DSP112F | 1xNO/1xNC | - | |
9.45 € | 1 | Available | 3 Days | 10.5 | 11 | Min 4 mm | -40 - +65 | 3000 Vrms between contact and coil. 1000 Vrms between open contacts. meets FCC Part 68 | - | - | Min 10µA/5 | - | 24 | 300 | - | AgSnO2 | 1 maker|1 breaker|1 NO / 1 NC | monostable. 1 coil | 4 | - | - | - | 5 x 107 | - | - | - | 31.2 | 30V/DC/250 | +65 | - | 19.2 | - | 24 | - | 31.2 | - | 300 | - | 20.2 | 1920 | - | - | - | 5 | 5 | 5 | - | - | - | - | Max 30V/DC/250 | - | 30|250 | - | 150|1250 | - | DSP124F | DSP124F | 1xNO/1xNC | - | |
9.45 € | 1 | Available | 3 Days | 10 | 11 | - | - | - | - | - | - | - | 5 | - | - | AgSnO2 | 1 maker|1 breaker | monostable. 1 coil | - | - | - | - | 5 x 10 7 cycles | 5 | - | - | - | - | +65 | - | - | - | - | - | - | - | - | - | 20.2 | 83 | 10 | - | - | 5 | - | - | - | - | - | - | - | - | 125|250 | - | 150|1250 | - | - | DSP15FD | - | - |