Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
HE1AN24
Part Number
|
---|
HE1AN24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
17.99 € | 1 | Available | 3 Days | 35 | 33 | Min 3 mm | -40 to +55 | Breakdown voltage: Open contacts 2000 Vrms for 1 min.. between contacts and coil 5000 Vrms for 1 min.. between contact pairs 4000 Vrms for 1 min cpcs.unit.vrms | - | - | - | - | 24 | 1920 | - | AgSnO2 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 3 | - | (Coil / contact) Min 10 | - | 1 x 107 | - | - | - | 26.4 | - | +55 | - | 16.8 | - | 24 | - | - | 1.92 W | - | - | 50 | 300 | - | - | - | 30 | 30 | 30 | - | 8310 | 8310 | - | 30 V/DC/277 | - | 30|277 | - | - | - | HE1AN24 | HE1AN24 | monostabile | - |
Loading...
Connection (components) | Solder pins | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB relay, part number HE1AN24.
You can find the detail information about specifications and dimensions on part number HE1AN24.
Configure
Basic Attributes
Breakdown voltage(V RMS)
Breaking capacity(mV/DC)
Breaking capacity(V DC)
Coil nominal voltage(V AC)
Coil rating(VA)
Dielectric strength
Dielectric strength(V)
Fall time(ms)
Insulation resistance(MΩ)
Max. pick-up voltage(V AC)
Max. switching voltage(V AC)
Min. pick-up voltage(V AC)
Nominal voltage (details)
Nominal voltage (details)(V DC)
Operating voltage(V DC)
Power consumption(mW)
Power(mW)
Response time(ms)
Shock resistance(m/s²)
Switching current (IS max.)
Switching current (min.)(mA)
Switching voltage (max.)(V AC)
Switching capacity(V DC)
Switching capacity(W)
Switching capacity (max.)(W)
Switch-on current(A)
Vibration resistance
Dimension height(mm)
Dimension width(mm)
Air/creeping distance
Ambient temperature(°C)
Breakdown voltage
Coil nominal voltage(V DC)
Coil rating(mW)
Contact material
Contact type
Control mode
Creepage distance (coil/clips)(mm)
Dielectric strength(kV)
Durability
Max. pick-up voltage(V DC)
Max. temperature(°C)
Min. pick-up voltage(V DC)
Nominal voltage (details)(V)
Power consumption
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching current (IS max.)(A)
Switching current(A)
Switching capacity(VA)
Switching capacity (max.)(VA)
Switching voltage(V AC)
Switching voltage (max.)(V DC)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGQ20012 |
AGQ20024 |
AGQ2004H |
HE1AN240AC |
HE2AN12 |
JQ1AB24F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 12 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 18 | - | +85 | - | 9 | - | - | 12 | - | - | - | - | 10.6 | 1028 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20012 | AGQ20012 | monostabile | - | |
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 24 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 28.8 | - | +85 | - | 18 | - | - | 24 | - | - | - | - | 10.6 | 2504 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20024 | AGQ20024 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 4.5 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contact) 2.5 | - | 5 x 107 | - | - | - | 6.75 | - | +85 | - | 3.38 | - | - | 4.5 | - | - | - | - | 10.6 | 145 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ2004H | AGQ2004H | monostabile | - | |
19.16 € | 1 | Available | 3 Days | 35 | 33 | Min 3 mm | -40 to +55 | Breakdown voltage: Open contacts 2000 Vrms for 1 min.. between contacts and coil 5000 Vrms for 1 min.. between contact pairs 4000 Vrms for 1 min cpcs.unit.vrms | - | - | - | 240 | - | - | 2.6 | AgSnO2 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 3 | - | (Coil / contact) Min 10 | - | 1 x 107 | - | - | 264 | - | - | +55 | 140 | - | - | 240 | - | - | 2.59 VA | - | - | 50 | 20800 | - | - | - | 30 | 30 | 30 | - | 8310 | 8310 | - | 30 V/DC/277 | - | 30|277 | - | - | - | HE1AN240AC | HE1AN240AC | monostabile | - | |
21.29 € | 1 | Available | 3 Days | 35 | 33 | Min 3 mm | -40 to +55 | Breakdown voltage: Open contacts 2000 Vrms for 1 min.. between contacts and coil 5000 Vrms for 1 min.. between contact pairs 4000 Vrms for 1 min cpcs.unit.vrms | - | - | - | - | 12 | 1920 | - | AgSnO2 | 2 makers|2 NO. DPST-NO | monostable. 1 coil | 3 | - | (Coil / contact) Min 10 | - | 1 x 107 | - | - | - | 13.2 | - | +55 | - | 8.4 | - | 12 | - | - | 1.92 W | - | - | 50 | 75 | - | - | - | 25 | 25 | 25 | - | 6925 | 6925 | - | 30 V/DC/277 | - | 25|277 | - | - | - | HE2AN12 | HE2AN12 | monostabile | - | |
2.89 € | 1 | Available | 3 Days | 15.6 | 10 | Min 4 mm | -40 - +85 | Open contacts 1 x NO 1000 Vrms for 1 min.. 1 x CO 750 Vrms for 1 min.. between contact and coil 4000 Vrms for 1 min. | - | - | - | - | 24 | 200 | - | AgSnO2 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 4 | - | - | - | 1 x 107 | - | - | - | - | 110V/DC/250 | +85 | - | 18 | - | 24 | - | - | - | 200 | - | 20 | 2880 | - | - | - | 5 | 5 | 5 | 5 V/DC. 100 | 625 | - | - | Max 110V/DC/250 | - | 110|250 | - | 150|625 | - | JQ1AB24F | JQ1AB24F | JQ1a-24 V | - |