Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ALZ12B12T
Part Number
|
---|
ALZ12B12T |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
5.01 € | 1 | Available | 58 Days | 15.7 | 12.5 | - | - | - | - | - | - | - | 12 | - | - | AgSnO2 | 1 change-over | monostable. 1 coil | - | - | - | - | 10 7 switching cycles | 5 | - | - | - | - | +85 | - | - | - | - | - | - | - | - | - | 28.8 | 360 | 15 | - | - | 16 | - | - | - | - | 4000 | 440 | - | - | - | - | - | - | - | ALZ12B12 | - | - |
Loading...
Connection (components) | Solder pins | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB relay, part number ALZ12B12T.
You can find the detail information about specifications and dimensions on part number ALZ12B12T.
Configure
Basic Attributes
Air/creeping distance
Ambient temperature(°C)
Breakdown voltage
Breakdown voltage(V RMS)
Breaking capacity(mV/DC)
Breaking capacity(V DC)
Coil nominal voltage(V AC)
Coil rating(mW)
Coil rating(VA)
Creepage distance (coil/clips)(mm)
Dielectric strength
Dielectric strength(kV)
Dielectric strength(V)
Insulation resistance(MΩ)
Max. pick-up voltage(V AC)
Max. pick-up voltage(V DC)
Max. switching voltage(V AC)
Min. pick-up voltage(V AC)
Min. pick-up voltage(V DC)
Nominal voltage (details)
Nominal voltage (details)(V)
Nominal voltage (details)(V DC)
Operating voltage(V DC)
Power consumption
Power consumption(mW)
Power(mW)
Shock resistance(m/s²)
Switching current (IS max.)
Switching current (IS max.)(A)
Switching current(A)
Switching current (min.)(mA)
Switching capacity(VA)
Switching voltage(V AC)
Switching capacity(V DC)
Switching voltage (max.)(V DC)
Switching capacity(W)
Switching capacity (max.)(W)
Switch-on current(A)
Type
Type (misc.)
Vibration resistance
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V DC)
Contact material
Contact type
Control mode
Durability
Fall time(ms)
Max. temperature(°C)
Product size (length)(mm)
Resistance (coil)(Ω)
Response time(ms)
Switching current (max.)(A)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGQ20012 |
AGQ20024 |
AGQ2004H |
ALZ12F12 |
ALZ12F24 |
ALZ52F12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 12 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 18 | - | +85 | - | 9 | - | - | 12 | - | - | - | - | 10.6 | 1028 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20012 | AGQ20012 | monostabile | - | |
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 24 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 28.8 | - | +85 | - | 18 | - | - | 24 | - | - | - | - | 10.6 | 2504 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20024 | AGQ20024 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 4.5 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contact) 2.5 | - | 5 x 107 | - | - | - | 6.75 | - | +85 | - | 3.38 | - | - | 4.5 | - | - | - | - | 10.6 | 145 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ2004H | AGQ2004H | monostabile | - | |
4.71 € | 1 | Available | 3 Days | 15.7 | 12.5 | Min 10 mm | -40 - +105 | - | - | - | - | - | 12 | - | - | AgSnO2 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | Min 10 | - | 1 x 107 | - | - | - | 15.6 | - | +105 | - | 8.4 | - | - | 12 | - | - | - | - | 28.8 | 360 | - | - | - | 16 | 16 | - | - | Max 4000 | 4000 | 440 | - | - | - | - | - | - | ALZ12F12 | ALZ12F12 | monostabile | - | |
5.01 € | 1 | Available | 3 Days | 15.7 | 12.5 | Min 10 mm | -40 - +105 | - | - | - | - | - | 24 | - | - | AgSnO2 | 1 change-over|1 CO. SPDT | monostable. 1 coil | 10 | - | Min 10 | - | 1 x 107 | - | - | - | 31.2 | - | +105 | - | 16.8 | - | - | 24 | - | - | - | - | 28.8 | 1440 | - | - | - | 16 | 16 | - | - | Max 4000 | 4000 | 440 | - | - | - | - | - | - | ALZ12F24 | ALZ12F24 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 15.7 | 12.5 | Min 10 mm | -40 - +105 | - | - | - | - | - | 12 | - | - | AgSnO2 | 1 maker|1 NO. SPST-NO | monostable. 1 coil | 10 | - | Min 10 | - | 1 x 107 | - | - | - | 15.6 | - | +105 | - | 8.4 | - | - | 12 | - | - | - | - | 28.8 | 360 | - | - | - | 16 | 16 | - | - | Max 4000 | 4000 | 440 | - | - | - | - | - | - | ALZ52F12 | ALZ22F12 = ALZ52F12 | monostabile | - |