Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
SF4D24
Part Number
|
---|
SF4D24 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.64 € | 1 | Available | 16 Days | 16.5 | 33 | - | -40 - +70 | - | - | - | - | - | 24 | - | - | AgSnO2 + Au | 4 makers|4 breakers|4 NO / 4 NC | monostable. 1 coil | - | - | - | - | 1 x 107 | - | - | - | - | - | +70 | - | 18 | - | - | 24 | - | - | - | - | 53.3 | 1152 | - | - | - | 6 | 6 | - | (at 10 V/DC) 10 | - | - | - | - | Max 6 A/250 V/AC. 3 A/24 | 400|400 | - | - | - | SF4D24 | SF4D24 | monostabile | - |
Loading...
Connection (components) | Solder pins | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB relay, part number SF4D24.
You can find the detail information about specifications and dimensions on part number SF4D24.
Configure
Basic Attributes
Air/creeping distance
Breakdown voltage
Breakdown voltage(V RMS)
Breaking capacity(mV/DC)
Breaking capacity(V DC)
Coil nominal voltage(V AC)
Coil rating(mW)
Coil rating(VA)
Creepage distance (coil/clips)(mm)
Dielectric strength
Dielectric strength(kV)
Dielectric strength(V)
Fall time(ms)
Insulation resistance(MΩ)
Max. pick-up voltage(V AC)
Max. pick-up voltage(V DC)
Max. switching voltage(V AC)
Min. pick-up voltage(V AC)
Nominal voltage (details)
Nominal voltage (details)(V)
Operating voltage(V DC)
Power consumption
Power consumption(mW)
Power(mW)
Response time(ms)
Shock resistance(m/s²)
Switching current (IS max.)
Switching current(A)
Switching capacity(VA)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching capacity(W)
Switching capacity (max.)(W)
Switch-on current(A)
Vibration resistance
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Coil nominal voltage(V DC)
Contact material
Contact type
Control mode
Durability
Max. temperature(°C)
Min. pick-up voltage(V DC)
Nominal voltage (details)(V DC)
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (max.)(A)
Switching current (IS max.)(A)
Switching current (min.)(mA)
Switching capacity(V DC)
Switching voltage (max.)(V DC)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGQ20012 |
AGQ20024 |
AGQ2004H |
ST112F |
ST124F |
ST212F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 12 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 18 | - | +85 | - | 9 | - | - | 12 | - | - | - | - | 10.6 | 1028 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20012 | AGQ20012 | monostabile | - | |
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 24 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 28.8 | - | +85 | - | 18 | - | - | 24 | - | - | - | - | 10.6 | 2504 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20024 | AGQ20024 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 4.5 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contact) 2.5 | - | 5 x 107 | - | - | - | 6.75 | - | +85 | - | 3.38 | - | - | 4.5 | - | - | - | - | 10.6 | 145 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ2004H | AGQ2004H | monostabile | - | |
13.75 € | 1 | Available | 3 Days | 11 | 14 | Min 4 mm | -40 - +60 | - | open contacts 1200 Vrms. between contact pairs 2000 Vrms. between contact and coil 3750 | - | - | - | 12 | 240 | - | AgSnO2 + Au | 1 maker|1 breaker|1 NO / 1 NC | monostable. 1 coil | 4 | - | - | - | 1 x 107 | - | - | - | - | 250V/DC/380 | +60 | - | - | - | 12 | - | 18 | - | - | - | 31 | 600 | - | - | - | 8 | 8 | - | - | - | - | - | - | - | 250|380 | 2000 VA/150 | 150|3040 | - | ST112F | ST112F | monostabile | - | |
13.75 € | 1 | Available | 3 Days | 11 | 14 | Min 4 mm | -40 ºC - +60 ºC | - | open contacts 1200 Vrms. between contact pairs 2000 Vrms. between contact and coil 3750 | - | - | - | 24 | 240 | - | AgSnO2 + Au | 1 maker|1 breaker|1 NO / 1 NC | monostable. 1 coil | 4 | - | - | - | 1 x 107 | - | - | - | - | 250V/DC/380 | +60 | - | - | - | 24 | - | 36 | - | - | - | 31 | 2400 | - | - | - | 8 | 8 | - | - | - | - | - | - | - | 250|380 | 2000 VA/150 | 150|3040 | - | ST124F | ST124F | monostabile | - | |
13.75 € | 1 | Available | 3 Days | 11 | 14 | Min 4 mm | -40 - +60 | - | open contacts 1200 Vrms. between contact pairs 2000 Vrms. between contact and coil 3750 | - | - | - | 12 | 240 | - | AgSnO2 + Au | 2 makers|2 NO. DPST-NO | monostable. 1 coil | 4 | - | - | - | 1 x 107 | - | - | - | - | 250V/DC/380 | +60 | - | - | - | 12 | - | 18 | - | - | - | 31 | 600 | - | - | - | 8 | 8 | - | - | - | - | - | - | - | 250|380 | 2000 VA/150 | 150|3040 | - | ST212F | ST212F | monostabile | - |