Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DK1A1B-24V
Part Number
|
---|
DK1A1B-24V |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
10.56 € | 1 | Available | 3 Days | 9.7 | 15 | - | - | - | - | - | - | - | 24 | - | - | AgNi | 1 maker|1 breaker | monostable. 1 coil | - | - | - | - | 5 x 10 7 cycles | 8 | - | - | - | - | +65 | - | - | - | - | - | - | - | - | - | 20 | 2880 | 10 | - | - | 8 | - | - | - | - | - | - | - | - | 125|250 | - | 240|2000 | - | - | DK1A1B-24V | - | - |
Loading...
Connection (components) | Solder pins | Min. temperature(°C) | -40 | Product type | PCB relay |
---|
This page is PCB relay, part number DK1A1B-24V.
You can find the detail information about specifications and dimensions on part number DK1A1B-24V.
Configure
Basic Attributes
Air/creeping distance
Ambient temperature(°C)
Breakdown voltage
Breakdown voltage(V RMS)
Breaking capacity(mV/DC)
Breaking capacity(V DC)
Coil nominal voltage(V AC)
Coil rating(mW)
Coil rating(VA)
Creepage distance (coil/clips)(mm)
Dielectric strength
Dielectric strength(kV)
Dielectric strength(V)
Insulation resistance(MΩ)
Max. pick-up voltage(V AC)
Max. pick-up voltage(V DC)
Max. switching voltage(V AC)
Min. pick-up voltage(V AC)
Min. pick-up voltage(V DC)
Nominal voltage (details)
Nominal voltage (details)(V)
Nominal voltage (details)(V DC)
Operating voltage(V DC)
Power consumption
Power consumption(mW)
Power(mW)
Shock resistance(m/s²)
Switching current (IS max.)
Switching current (IS max.)(A)
Switching current(A)
Switching current (min.)(mA)
Switching capacity(VA)
Switching capacity (max.)(VA)
Switching voltage (max.)(V AC)
Switching voltage(V AC)
Switching capacity(V DC)
Switching capacity(W)
Switch-on current(A)
Type
Type (misc.)
Vibration resistance
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V DC)
Contact material
Contact type
Control mode
Durability
Fall time(ms)
Max. temperature(°C)
Product size (length)(mm)
Resistance (coil)(Ω)
Response time(ms)
Switching current (max.)(A)
Switching voltage (max.)(V DC)
Switching capacity (max.)(W)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AGQ20012 |
AGQ20024 |
AGQ2004H |
DS1EM12 |
DS1EM5 |
DSP112F |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Air/creeping distance | Ambient temperature (°C) | Breakdown voltage | Breakdown voltage (V RMS) | Breaking capacity (mV/DC) | Breaking capacity (V DC) | Coil nominal voltage (V AC) | Coil nominal voltage (V DC) | Coil rating (mW) | Coil rating (VA) | Contact material | Contact type | Control mode | Creepage distance (coil/clips) (mm) | Dielectric strength | Dielectric strength (kV) | Dielectric strength (V) | Durability | Fall time (ms) | Insulation resistance (MΩ) | Max. pick-up voltage (V AC) | Max. pick-up voltage (V DC) | Max. switching voltage (V AC) | Max. temperature (°C) | Min. pick-up voltage (V AC) | Min. pick-up voltage (V DC) | Nominal voltage (details) | Nominal voltage (details) (V) | Nominal voltage (details) (V DC) | Operating voltage (V DC) | Power consumption | Power consumption (mW) | Power (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Shock resistance (m/s²) | Switching current (IS max.) | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (min.) (mA) | Switching capacity (VA) | Switching capacity (max.) (VA) | Switching voltage (max.) (V AC) | Switching voltage (V AC) | Switching capacity (V DC) | Switching voltage (max.) (V DC) | Switching capacity (W) | Switching capacity (max.) (W) | Switch-on current (A) | Type | Type (manufacturer type) | Type (misc.) | Vibration resistance |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 12 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 18 | - | +85 | - | 9 | - | - | 12 | - | - | - | - | 10.6 | 1028 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20012 | AGQ20012 | monostabile | - | |
4.45 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 24 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contct) 2.5 | - | 5 x 107 | - | - | - | 28.8 | - | +85 | - | 18 | - | - | 24 | - | - | - | - | 10.6 | 2504 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ20024 | AGQ20024 | monostabile | - | |
4.13 € | 1 | Available | 3 Days | 5.2 | 7.2 | - | -40 - +85 | - | - | - | - | - | 4.5 | - | - | AgPd + Au | 2 change-overs|2 CO. DPDT | monostable. 1 coil | - | - | (Coil/Contact) 2.5 | - | 5 x 107 | - | - | - | 6.75 | - | +85 | - | 3.38 | - | - | 4.5 | - | - | - | - | 10.6 | 145 | - | - | - | 1 | 1 | - | - | Max -30 W/37.5 | - | - | - | - | 110|125 | - | 30|37.5 | - | AGQ2004H | AGQ2004H | monostabile | - | |
8.93 € | 1 | Available | 3 Days | 9.8 | 9.9 | - | -40 - +70 | - | - | Min 16µA/10 | - | - | 12 | 400 | - | Ag + Au | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | between the opened contacts 1500 Veff (DS1-S 1000 Veff) | - | - | 1 x 108 | - | (at 500 V/DC) Min voltage:100 | - | 14.4 | - | +70 | - | 8.4 | - | 12 | - | 14.4 | - | 400 | - | 15 | 360 | - | - | - | 2 | 2 | - | - | 60 W/125 | - | - | 220V/DC/250 | - | 220|250 | - | 60|125 | - | DS1EM12 | DS1EM12 | Signal relay | - | |
8.93 € | 1 | Available | 3 Days | 9.8 | 9.9 | - | -40 - +70 | - | - | Min 16µA/10 | - | - | 5 | 400 | - | Ag + Au | 1 change-over|1 CO. SPDT | monostable. 1 coil | - | between the opened contacts 1500 Veff (DS1-S 1000 Veff) | - | - | 1 x 108 | - | (at 500 V/DC) Min voltage:100 | - | 6 | - | +70 | - | 3.5 | - | 5 | - | 6 | - | 400 | - | 15 | 62.5 | - | - | - | 2 | 2 | - | - | 60 W/125 | - | - | 220V/DC/250 | - | 220|250 | - | 60|125 | - | DS1EM5 | DS1EM5 | Signal relay | - | |
9.45 € | 1 | Available | 3 Days | 10.5 | 11 | Min 4 mm | -40 - +65 | 3000 Vrms between contact and coil. 1000 Vrms between open contacts. meets FCC Part 68 | - | - | Min 10µA/5 | - | 12 | 300 | - | AgSnO2 | 1 maker|1 breaker|1 NO / 1 NC | monostable. 1 coil | 4 | - | - | - | 5 x 107 | - | - | - | 15.6 | 30V/DC/250 | +65 | - | 9.6 | - | 12 | - | 15.6 | - | 300 | - | 20.2 | 480 | - | - | - | 5 | 5 | 5 | - | - | - | - | Max 30V/DC/250 | - | 30|250 | - | 150|1250 | - | DSP112F | DSP112F | 1xNO/1xNC | - |