PCB relay (S212)

PCB relay S212
  • Volume Discount

Product Details:

Manufacturer part number: S212

Brand: PANASONIC

Price: 16.93

Delivery time: 3 Days


Technical Data:

Dimension height: 10.4 mm

Dimension width: 28 mm

Air/creeping distance: -

Ambient temperature: -40 - +65 °C

Breakdown voltage: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S212

Part Number
S212
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Air/creeping distance Ambient temperature
(°C)
Breakdown voltage Breakdown voltage
(V RMS)
Breaking capacity
(mV/DC)
Breaking capacity
(V DC)
Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Coil rating
(mW)
Coil rating
(VA)
Contact material Contact type Control mode Creepage distance (coil/clips)
(mm)
Dielectric strength Dielectric strength
(kV)
Dielectric strength
(V)
Durability Fall time
(ms)
Insulation resistance
(MΩ)
Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. switching voltage
(V AC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Nominal voltage (details) Nominal voltage (details)
(V)
Nominal voltage (details)
(V DC)
Operating voltage
(V DC)
Power consumption Power consumption
(mW)
Power
(mW)
Product size (length)
(mm)
Resistance (coil)
(Ω)
Response time
(ms)
Shock resistance
(m/s²)
Switching current (IS max.) Switching current (max.)
(A)
Switching current (IS max.)
(A)
Switching current
(A)
Switching current (min.)
(mA)
Switching capacity
(VA)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Switching capacity
(V DC)
Switching voltage (max.)
(V DC)
Switching capacity
(W)
Switching capacity (max.)
(W)
Switch-on current
(A)
Type Type (manufacturer type) Type (misc.) Vibration resistance

16.93 €

1 Available 3 Days 10.428--40 - +65-----12--Ag + Au2 makers|2 breakers|2 NO / 2 NCmonostable. 1 coil----1 x 108---22-+65-8.4-12-22.0-20020012720-50 g3 A/DC/4 A/AC4---90 W/1000----30|250-90|1000-S212S212Signal relay10 - 55 Hz (at 3 mm peak-peak amplitude)

Loading...

  1. 1

Basic information

Connection (components) Solder pins Min. temperature(°C) -40 Product type PCB relay

This page is PCB relay, part number S212.
You can find the detail information about specifications and dimensions on part number S212.

Variation of this product

Part Number
AGQ20012
AGQ20024
AGQ2004H
S224
S25ULCSAD
S412
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Dimension height
(mm)
Dimension width
(mm)
Air/creeping distance Ambient temperature
(°C)
Breakdown voltage Breakdown voltage
(V RMS)
Breaking capacity
(mV/DC)
Breaking capacity
(V DC)
Coil nominal voltage
(V AC)
Coil nominal voltage
(V DC)
Coil rating
(mW)
Coil rating
(VA)
Contact material Contact type Control mode Creepage distance (coil/clips)
(mm)
Dielectric strength Dielectric strength
(kV)
Dielectric strength
(V)
Durability Fall time
(ms)
Insulation resistance
(MΩ)
Max. pick-up voltage
(V AC)
Max. pick-up voltage
(V DC)
Max. switching voltage
(V AC)
Max. temperature
(°C)
Min. pick-up voltage
(V AC)
Min. pick-up voltage
(V DC)
Nominal voltage (details) Nominal voltage (details)
(V)
Nominal voltage (details)
(V DC)
Operating voltage
(V DC)
Power consumption Power consumption
(mW)
Power
(mW)
Product size (length)
(mm)
Resistance (coil)
(Ω)
Response time
(ms)
Shock resistance
(m/s²)
Switching current (IS max.) Switching current (max.)
(A)
Switching current (IS max.)
(A)
Switching current
(A)
Switching current (min.)
(mA)
Switching capacity
(VA)
Switching capacity (max.)
(VA)
Switching voltage (max.)
(V AC)
Switching voltage
(V AC)
Switching capacity
(V DC)
Switching voltage (max.)
(V DC)
Switching capacity
(W)
Switching capacity (max.)
(W)
Switch-on current
(A)
Type Type (manufacturer type) Type (misc.) Vibration resistance

4.45 €

1 Available 3 Days 5.27.2--40 - +85-----12--AgPd + Au2 change-overs|2 CO. DPDTmonostable. 1 coil--(Coil/Contct) 2.5-5 x 107---18-+85-9--12----10.61028---11--
Max -30 W/37.5
----110|125-30|37.5-AGQ20012AGQ20012monostabile-

4.45 €

1 Available 3 Days 5.27.2--40 - +85-----24--AgPd + Au2 change-overs|2 CO. DPDTmonostable. 1 coil--(Coil/Contct) 2.5-5 x 107---28.8-+85-18--24----10.62504---11--
Max -30 W/37.5
----110|125-30|37.5-AGQ20024AGQ20024monostabile-

4.13 €

1 Available 3 Days 5.27.2--40 - +85-----4.5--AgPd + Au2 change-overs|2 CO. DPDTmonostable. 1 coil--(Coil/Contact) 2.5-5 x 107---6.75-+85-3.38--4.5----10.6145---11--
Max -30 W/37.5
----110|125-30|37.5-AGQ2004HAGQ2004Hmonostabile-

17.99 €

1 Available 3 Days 10.428--40 - +65-----24--Ag + Au2 makers|2 breakers|2 NO / 2 NCmonostable. 1 coil----1 x 108---44-+65-16.8-24-44.0-202200122850-50 g3 A/DC/4 A/AC4---90 W/1000----30|250-90|1000-S224S224Signal relay10 - 55 Hz (at 3 mm peak-peak amplitude)

17.99 €

1 Available 3 Days 1012-------5--Ag + Au2 makers|2 breakersmonostable. 1 coil----10 8 switching cycles10--9-+65---------2813015--4--------48|250-90|1000--S25ULCSAD--

17.99 €

1 Available 3 Days 10.428--40 - +65-----12--Ag + Au4 makers|4 NO. 4PSTmonostable. 1 coil----1 x 108---22-+65-8.4-12-22.0-20020012720-50 g3 A/DC/4 A/AC4---90 W/1000----30|250-90|1000-S412S412Signal relay10 - 55 Hz (at 3 mm peak-peak amplitude)

Tech Support