Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TQ2SA12
Part Number
|
---|
TQ2SA12 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Breaking capacity (mV/DC) | Coil nominal voltage (V DC) | Coil rating (mW) | Contact material | Contact type | Dielectric strength (V) | Durability | Fall time (ms) | Max. pick-up voltage (V DC) | Min. pick-up voltage (V DC) | Nominal voltage (details) (V) | Operating voltage (V DC) | Power consumption (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (IS max.) (A) | Switching capacity (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5 | 14 | -40 - +85 | Min 10µA/10 | 12 | 140 | AgNi+Au | 2 change-overs|2 CO. DPDT | (Contact/coil) 2500 V · (opened contacts) 1500 | 1 x 108 | - | 18 | 9 | 12 | 18 | 140 | 9 | 1028 | - | 2 | -30 W/62.5 | - | 220|125 | 60|62.5 | TQ2SA12 | TQ2SA12 | monostabile |
Loading...
Connection (components) | SMD | Control mode | monostable. 1 coil | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Product type | SMD relay | Switching current (max.)(A) | 2 |
This page is SMD relay, part number TQ2SA12.
You can find the detail information about specifications and dimensions on part number TQ2SA12.
Configure
Basic Attributes
Fall time(ms)
Response time(ms)
Switching voltage (max.)(V AC)
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Breaking capacity(mV/DC)
Coil nominal voltage(V DC)
Coil rating(mW)
Contact material
Contact type
Dielectric strength(V)
Durability
Max. pick-up voltage(V DC)
Min. pick-up voltage(V DC)
Nominal voltage (details)(V)
Operating voltage(V DC)
Power consumption(mW)
Product size (length)(mm)
Resistance (coil)(Ω)
Switching current (IS max.)(A)
Switching capacity(VA)
Switching voltage (max.)(V DC)
Switching capacity (max.)(W)
Type
Type (manufacturer type)
Type (misc.)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TQ2SA5 |
TX2SA12 SMD |
TX2SA24J |
TX2SA5J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Breaking capacity (mV/DC) | Coil nominal voltage (V DC) | Coil rating (mW) | Contact material | Contact type | Dielectric strength (V) | Durability | Fall time (ms) | Max. pick-up voltage (V DC) | Min. pick-up voltage (V DC) | Nominal voltage (details) (V) | Operating voltage (V DC) | Power consumption (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (IS max.) (A) | Switching capacity (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5 | 14 | -40 - +85 | Min 10µA/10 | 5 | 140 | AgNi+Au | 2 change-overs|2 CO. DPDT | (Contact/coil) 2500 V · (opened contacts) 1500 | 1 x 108 | - | 7.5 | 3.75 | 5 | 7.5 | 140 | 9 | 178 | - | 2 | -30 W/62.5 | - | 220|125 | 60|62.5 | TQ2SA5 | TQ2SA5 | monostabile | |
4.45 € | 1 | Available | 3 Days | 8.4 | 7.4 | - | - | 12 | 140 | Ag + Au | 2 change-overs | - | - | - | 18 | 9 | 12 | 18 | 140 | 15 | 1028 | - | - | - | - | 220 | 60 | TX2SA12 (SMD) | TX2SA12 SMD | monostable | |
4.71 € | 1 | Available | 3 Days | 8.2 | 9.4 | - | - | 24 | - | Ag + Au | 2 change-overs | - | 10 8 switching cycles | 4 | - | - | - | - | - | 15 | 4114 | 4 | - | - | 220 | - | 60 | - | TX2SA-24V | - | |
4.45 € | 1 | Available | 3 Days | 8.2 | 9.4 | - | - | 5 | - | Ag + Au | 2 change-overs | - | 10 8 switching cycles | 4 | - | - | - | - | - | 15 | 178 | 4 | - | - | 220 | - | 60 | - | TX2SA-5V | - |