Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TX2SA24J
Part Number
|
---|
TX2SA24J |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Breaking capacity (mV/DC) | Coil nominal voltage (V DC) | Coil rating (mW) | Contact material | Contact type | Dielectric strength (V) | Durability | Fall time (ms) | Max. pick-up voltage (V DC) | Min. pick-up voltage (V DC) | Nominal voltage (details) (V) | Operating voltage (V DC) | Power consumption (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (IS max.) (A) | Switching capacity (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type | Type (manufacturer type) | Type (misc.) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.71 € | 1 | Available | 3 Days | 8.2 | 9.4 | - | - | 24 | - | Ag + Au | 2 change-overs | - | 10 8 switching cycles | 4 | - | - | - | - | - | 15 | 4114 | 4 | - | - | 220 | - | 60 | - | TX2SA-24V | - |
Loading...
Connection (components) | SMD | Control mode | monostable. 1 coil | Max. temperature(°C) | +85 |
---|---|---|---|---|---|
Min. temperature(°C) | -40 | Product type | SMD relay | Switching current (max.)(A) | 2 |
This page is SMD relay, part number TX2SA24J.
You can find the detail information about specifications and dimensions on part number TX2SA24J.
Configure
Basic Attributes
Ambient temperature(°C)
Breaking capacity(mV/DC)
Coil rating(mW)
Dielectric strength(V)
Max. pick-up voltage(V DC)
Min. pick-up voltage(V DC)
Nominal voltage (details)(V)
Operating voltage(V DC)
Power consumption(mW)
Switching current (IS max.)(A)
Switching capacity(VA)
Switching voltage (max.)(V DC)
Type
Type (misc.)
Dimension height(mm)
Dimension width(mm)
Coil nominal voltage(V DC)
Contact material
Contact type
Durability
Fall time(ms)
Product size (length)(mm)
Resistance (coil)(Ω)
Response time(ms)
Switching voltage (max.)(V AC)
Switching capacity (max.)(W)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TQ2SA12 |
TQ2SA5 |
TX2SA12 SMD |
TX2SA5J |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Breaking capacity (mV/DC) | Coil nominal voltage (V DC) | Coil rating (mW) | Contact material | Contact type | Dielectric strength (V) | Durability | Fall time (ms) | Max. pick-up voltage (V DC) | Min. pick-up voltage (V DC) | Nominal voltage (details) (V) | Operating voltage (V DC) | Power consumption (mW) | Product size (length) (mm) | Resistance (coil) (Ω) | Response time (ms) | Switching current (IS max.) (A) | Switching capacity (VA) | Switching voltage (max.) (V AC) | Switching voltage (max.) (V DC) | Switching capacity (max.) (W) | Type | Type (manufacturer type) | Type (misc.) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.45 € | 1 | Available | 3 Days | 5 | 14 | -40 - +85 | Min 10µA/10 | 12 | 140 | AgNi+Au | 2 change-overs|2 CO. DPDT | (Contact/coil) 2500 V · (opened contacts) 1500 | 1 x 108 | - | 18 | 9 | 12 | 18 | 140 | 9 | 1028 | - | 2 | -30 W/62.5 | - | 220|125 | 60|62.5 | TQ2SA12 | TQ2SA12 | monostabile | |
4.45 € | 1 | Available | 3 Days | 5 | 14 | -40 - +85 | Min 10µA/10 | 5 | 140 | AgNi+Au | 2 change-overs|2 CO. DPDT | (Contact/coil) 2500 V · (opened contacts) 1500 | 1 x 108 | - | 7.5 | 3.75 | 5 | 7.5 | 140 | 9 | 178 | - | 2 | -30 W/62.5 | - | 220|125 | 60|62.5 | TQ2SA5 | TQ2SA5 | monostabile | |
4.45 € | 1 | Available | 3 Days | 8.4 | 7.4 | - | - | 12 | 140 | Ag + Au | 2 change-overs | - | - | - | 18 | 9 | 12 | 18 | 140 | 15 | 1028 | - | - | - | - | 220 | 60 | TX2SA12 (SMD) | TX2SA12 SMD | monostable | |
4.45 € | 1 | Available | 3 Days | 8.2 | 9.4 | - | - | 5 | - | Ag + Au | 2 change-overs | - | 10 8 switching cycles | 4 | - | - | - | - | - | 15 | 178 | 4 | - | - | 220 | - | 60 | - | TX2SA-5V | - |