Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AQY210ST
Part Number
|
---|
AQY210ST |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
2.89 € | 1 | Available | 3 Days | 2.1 | 4.3 | - | SMD | 1 maker|1 closure | SOP 4 | 1.5 | - | 0.1 A (at 5 mA LED-Operating current. 5 V LED reverse voltage) | - | - | 4 | - | 350 | 4.4 | 25 | - | - | - | - | - | - | 120 | 120 | 350|350 | -40 - +80 | AQY210ST | AQY210ST |
Loading...
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Product type | PhotoMOS relay |
---|
This page is PhotoMOS Relay, part number AQY210ST.
You can find the detail information about specifications and dimensions on part number AQY210ST.
Configure
Basic Attributes
Ambient temperature(°C)
Insulation voltage(V)
Max. permanent current(mA)
Nominal current (details)(mA)
Output (Amperage)(nA)
Switching current
Switching current (max.)(A)
Switching current (IS max.)(A)
Switching current(A)
Switching current (IS max.)(A/DC)
Switching current(mA)
Dimension height(mm)
Dimension width(mm)
Connection (components)
Contact type
Enclosure type (semiconductors)
Insulation voltage(kV)
Max. permanent current
Number of pins
Power dissipation(mW)
Product size (length)(mm)
R(on) (max.)(Ω)
Switching current (max.)(mA)
Switching current (IS max.)(mA)
Switching voltage (max.)(V DC)
Temperature range(°C)
Type
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AQW210EH |
AQW212EH |
AQY210EH |
AQY212EH |
AQY212GH |
AQY410EH |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 120 | - | 8 | - | 850 | - | 25 | - | - | - | - | - | 120 | 120 | - | 350|350 | -40 - +85 | AQW210EH | AQW210EH | ||
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 500 | - | 8 | - | 850 | - | 2.5 | - | - | - | - | - | 500 | 500 | - | 60|60 | -40 - +80 | AQW212EH | AQW212EH | ||
3.40 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 Closer | DIP 4 | - | - | 0.13 A (at 5 mA LED current. 3 V LED reverse voltage. 1.0 A peak current) | - | - | 4 | - | 550 | - | 25 | - | - | - | - | - | 130 | 130 | 130 | 350|350 | -40 - +80 | AQY210EH | AQY210EH | ||
3.40 € | 1 | Available | 8 Days | - | - | - | 1 maker|1 Closer | DIP 4 | - | - | 0.4 A (at 5 mA LED current. 3 V LED reverse voltage. 1.0 A peak current) | - | - | 4 | - | 550 | - | 2.5 | - | - | - | - | - | 550 | 550 | 550 | 60|60 | -40 - +80 | AQY212EH | AQY212EH | ||
7.35 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 closure | DIP 4 | - | - | - | - | - | 4 | - | 550 | - | 0.7 | - | - | - | - | - | 1100 | 1100 | 1100 | 60|60 | -40 - +85 | AQY212GH | AQY212GH | ||
6.28 € | 1 | Available | 3 Days | - | - | - | 1 breaker|1 normally closed contact | DIP 4 | - | - | 0.12 A (at 5 mA LED current. 3 V LED reverse voltage. 0.3 A peak current) | - | - | 4 | - | 550 | - | 25 | - | - | - | - | - | 130 | 130 | 130 | 350|350 | -40 - +80 | AQY410EH | AQY410EH |