Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AQZ202
Part Number
|
---|
AQZ202 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
12.67 € | 1 | Available | 3 Days | 12.5 | 3.5 | -40 - +85 | 1 maker|1 Closer | SIL 4 | - | 2500 | - | 3000 | (LED) 5 - 10 | 4|4 | - | - | 21 | 0.18 | - | - | - | - | - | 3000 | 3000 | - | 60|60 | - | - | AQZ202 |
Loading...
Max. temperature(°C) | +85 | Min. temperature(°C) | -40 | Product type | PhotoMOS relay |
---|
This page is PhotoMOS Relay, part number AQZ202.
You can find the detail information about specifications and dimensions on part number AQZ202.
Configure
Basic Attributes
Insulation voltage(kV)
Max. permanent current
Output (Amperage)(nA)
Power dissipation(mW)
Switching current
Switching current (max.)(A)
Switching current (IS max.)(A)
Switching current(A)
Switching current (IS max.)(A/DC)
Switching current (IS max.)(mA)
Temperature range(°C)
Type
Dimension height(mm)
Dimension width(mm)
Ambient temperature(°C)
Connection (components)
Contact type
Enclosure type (semiconductors)
Insulation voltage(V)
Max. permanent current(mA)
Nominal current (details)(mA)
Number of pins
Product size (length)(mm)
R(on) (max.)(Ω)
Switching current(mA)
Switching current (max.)(mA)
Switching voltage (max.)(V DC)
Type (manufacturer type)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AQW210EH |
AQW212EH |
AQY210EH |
AQZ202D |
AQZ204 |
AQZ204D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Dimension height (mm) | Dimension width (mm) | Ambient temperature (°C) | Connection (components) | Contact type | Enclosure type (semiconductors) | Insulation voltage (kV) | Insulation voltage (V) | Max. permanent current | Max. permanent current (mA) | Nominal current (details) (mA) | Number of pins | Output (Amperage) (nA) | Power dissipation (mW) | Product size (length) (mm) | R(on) (max.) (Ω) | Switching current | Switching current (max.) (A) | Switching current (IS max.) (A) | Switching current (A) | Switching current (IS max.) (A/DC) | Switching current (mA) | Switching current (max.) (mA) | Switching current (IS max.) (mA) | Switching voltage (max.) (V DC) | Temperature range (°C) | Type | Type (manufacturer type) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 120 | - | 8 | - | 850 | - | 25 | - | - | - | - | - | 120 | 120 | - | 350|350 | -40 - +85 | AQW210EH | AQW210EH | ||
8.93 € | 1 | Available | 3 Days | - | - | - | 2 makers|2 Closers | DIP 8 | 5 | - | - | 500 | - | 8 | - | 850 | - | 2.5 | - | - | - | - | - | 500 | 500 | - | 60|60 | -40 - +80 | AQW212EH | AQW212EH | ||
3.40 € | 1 | Available | 3 Days | - | - | - | 1 maker|1 Closer | DIP 4 | - | - | 0.13 A (at 5 mA LED current. 3 V LED reverse voltage. 1.0 A peak current) | - | - | 4 | - | 550 | - | 25 | - | - | - | - | - | 130 | 130 | 130 | 350|350 | -40 - +80 | AQY210EH | AQY210EH | ||
16.93 € | 1 | Available | 3 Days | 12.5 | 3.5 | -40 - +85 | 1 maker|1 Closer | SIL 4 | - | 2500 | - | - | (LED) 5 - 10 | 4|4 | - | - | 21 | 0.18 | - | - | - | - | - | - | 2700 | - | 60|60 | - | - | AQZ202D | ||
12.67 € | 1 | Available | 3 Days | 12.5 | 3.5 | -40 - +85 | 1 maker|1 Closer | SIL 4 | - | 2500 | - | 500 | (LED) 5 - 10 | 4|4 | - | - | 21 | 3.2 | - | - | - | - | - | 500 | 500 | - | 400|400 | - | - | AQZ204 | ||
16.93 € | 1 | Available | 3 Days | 12.5 | 3.5 | -40 - +85 | 1 maker|1 Closer | SIL 4 | - | 2500 | - | - | (LED) 5 - 10 | 4|4 | - | - | 21 | 3.2 | - | - | - | - | - | - | 450 | - | 400|400 | - | - | AQZ204D |